目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 408.1 - Positioning and supporting elements, Type B, Smooth contact face, turned
Elesa+Ganter
机械操作件
GN 408.1
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn408_1/gn408_1_b.prj},{NB=Positionier- und Auflageelement GN 408.1-ST-16-M10-B},{PARTNUMBER=GN 408.1-ST-16-M10-B},{H=16},{D1=M10},{NDM=10},{D2=17},{E=18.7},{L1=12},{L2=1.2},{SW=17},{WEIGHT=0.0370},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H
±0,05
[mm]
D1
ⁿ/ₐ
D2
[mm]
E
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Positioning and supportin...
GN 408.1-ST-10-M6-B
10
M6
10
11.0
8
0.8
10
0.0080
84879059
YES
Positioning and supportin...
GN 408.1-ST-16-M6-B
16
M6
10
11.0
8
0.8
10
0.0120
84879059
YES
Positioning and supportin...
GN 408.1-ST-25-M6-B
25
M6
10
11.0
8
0.8
10
0.0180
84879059
YES
Positioning and supportin...
GN 408.1-ST-12-M8-B
12
M8
13
14.3
10
1.0
13
0.0170
84879059
YES
Positioning and supportin...
GN 408.1-ST-20-M8-B
20
M8
13
14.3
10
1.0
13
0.0260
84879059
YES
Positioning and supportin...
GN 408.1-ST-30-M8-B
30
M8
13
14.3
10
1.0
13
0.0360
84879059
YES
Positioning and supportin...
GN 408.1-ST-16-M10-B
16
M10
17
18.7
12
1.2
17
0.0370
84879059
YES
Positioning and supportin...
GN 408.1-ST-25-M10-B
25
M10
17
18.7
12
1.2
17
0.0540
84879059
YES
Positioning and supportin...
GN 408.1-ST-40-M10-B
40
M10
17
18.7
12
1.2
17
0.0830
84879059
YES
Positioning and supportin...
GN 408.1-ST-20-M12-B
20
M12
19
20.9
14
1.6
19
0.0580
84879059
YES
Positioning and supportin...
GN 408.1-ST-32-M12-B
32
M12
19
20.9
14
1.6
19
0.0870
84879059
YES
Positioning and supportin...
GN 408.1-ST-50-M12-B
50
M12
19
20.9
14
1.6
19
0.1300
84879059
YES
Positioning and supportin...
GN 408.1-ST-25-M16-B
25
M16
27
29.7
19
2.0
27
0.1460
84879059
YES
Positioning and supportin...
GN 408.1-ST-40-M16-B
40
M16
27
29.7
19
2.0
27
0.2190
84879059
YES
Positioning and supportin...
GN 408.1-ST-60-M16-B
60
M16
27
29.7
19
2.0
27
0.3150
84879059
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D