您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 350 A - Stainless Steel-Levelling sets, Type A, without lock nut
Elesa+Ganter
机械操作件
GN 350
GN 350 NI
GN 350 A
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn350/gn350_ni/gn350_ni_a/gn_350_a_ni_asmtab.prj},{NB=Edelstahl-Ausgleich-Element GN 350-58-17,5-A-NI (0-architecture-350)},{PARTNUMBER=GN 350-58-17,5-A-NI},{LODDEST=architecture},{LODLEVEL=350},{D1=58},{D2=17,5},{D2X=17.5},{D3=M40},{D3NDM=40.000},{D3SKDM=38.160},{D3MKDM=38.376},{H1=54},{H2=86},{H3=32},{POS=0},{SCH=M16},{MAT=EDELSTAHL},{F1=148.0},{F2=92.90},{HS=A58-62},{PPATH=gn_350_a_asmtpl.prj},{WEIGHT=0.7910},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
Thread/screw thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
Adjustable range
[mm]
SCH
for screw
ⁿ/ₐ
F1
Static load
[kN]
F2
Static load
[kN]
HS
Hook spanner DIN 1811
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 350-25-6,6-A-NI
25
6,6
M15
28
43
15
M6
27.1
20.26
A25-28
0.0690
73269098
YES
Stainless Steel-Levelling...
GN 350-32-6,6-A-NI
32
6,6
M20
35
55
20
M6
43.4
36.56
A30-32
0.1630
73269098
YES
Stainless Steel-Levelling...
GN 350-32-9-A-NI
32
9
M20
35
55
20
M8
43.4
30.86
A30-32
0.1540
73269098
YES
Stainless Steel-Levelling...
GN 350-32-11-A-NI
32
11
M20
35
55
20
M10
43.4
23.41
A30-32
0.1400
73269098
YES
Stainless Steel-Levelling...
GN 350-45-11-A-NI
45
11
M30
42
67
25
M10
84.0
64.01
A45-50
0.3900
73269098
YES
Stainless Steel-Levelling...
GN 350-45-13,5-A-NI
45
13,5
M30
42
67
25
M12
84.0
54.82
A45-50
0.3770
73269098
YES
Stainless Steel-Levelling...
GN 350-45-17,5-A-NI
45
17,5
M30
42
67
25
M16
84.0
28.90
A45-50
0.3200
73269098
YES
Stainless Steel-Levelling...
GN 350-58-17,5-A-NI
58
17,5
M40
54
86
32
M16
148.0
92.90
A58-62
0.7910
73269098
YES
Stainless Steel-Levelling...
GN 350-58-22-A-NI
58
22
M40
54
86
32
M20
148.0
59.08
A58-62
0.7330
73269098
YES
Stainless Steel-Levelling...
GN 350-58-26-A-NI
58
26
M40
54
86
32
M24
148.0
20.30
A58-62
0.6680
73269098
YES
Stainless Steel-Levelling...
GN 350-70-22-A-NI
70
22
M50
66
106
40
M20
225.0
136.08
A68-75
1.4520
73269098
YES
Stainless Steel-Levelling...
GN 350-70-26-A-NI
70
26
M50
66
106
40
M24
225.0
97.30
A68-75
1.3700
73269098
YES
Stainless Steel-Levelling...
GN 350-70-33-A-NI
70
33
M50
66
106
40
M30
225.0
20.60
A68-75
1.2100
73269098
YES
Stainless Steel-Levelling...
GN 350-80-26-A-NI
80
26
M60
76
126
50
M24
323.0
195.30
A80-90
2.1800
73269098
YES
Stainless Steel-Levelling...
GN 350-80-33-A-NI
80
33
M60
76
126
50
M30
323.0
118.60
A80-90
1.8750
73269098
YES
Stainless Steel-Levelling...
GN 350-80-39-A-NI
80
39
M60
76
126
50
M36
323.0
38.20
A80-90
1.6830
73269098
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D