目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 311 - Clamping kits adjustable, for set collars
Elesa+Ganter
机械操作件
GN 311
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn311/gn311.prj},{NB=Klemmhebelset GN 311-30-M5-15-SW},{PARTNUMBER=GN 311-30-M5-15-SW},{D0=42},{L1=30},{D1=M5},{H2=15},{D2=8.7},{D3=13},{L2=14},{H1=35.0},{H3=33},{WEIGHT=0.0322},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{D1X=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D0
Set collar Ø d1
[mm]
L1
[mm]
D1
Thread
ⁿ/ₐ
H2
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
H1
[mm]
H3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping kit GN 311-30-M4...
GN 311-30-M4-12-SW
30/32
30
M4
12
7.2
13
12
32.0
30
0.0287
84879090
YES
Clamping kit GN 311-30-M5...
GN 311-30-M5-13-SW
36
30
M5
13
8.7
13
14
33.5
31
0.0318
84879090
YES
Clamping kit GN 311-30-M5...
GN 311-30-M5-15-SW
42
30
M5
15
8.7
13
14
35.0
33
0.0322
84879090
YES
Clamping kit GN 311-45-M5...
GN 311-45-M5-16-SW
48
45
M5
16
8.7
13
16
36.5
34
0.0405
84879090
YES
Clamping kit GN 311-45-M6...
GN 311-45-M6-18-SW
55
45
M6
18
10.0
13
16
38.5
36
0.0451
84879090
YES
Clamping kit GN 311-45-M6...
GN 311-45-M6-19-SW
60
45
M6
19
10.0
13
16
39.5
37
0.0456
84879090
YES
Clamping kit GN 311-45-M6...
GN 311-45-M6-20-SW
65
45
M6
20
10.0
13
18
40.5
38
0.0466
84879090
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D