目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 251.6 - Setting bolts with retaining magnet
Elesa+Ganter
机械操作件
GN 251.6
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn251_6/gn251_6_asmtab.prj},{NB=Anschlagschraube mit Haltemagnet GN 251.6-M10-25-ND},{PARTNUMBER=GN 251.6-M10-25-ND},{D1=M10},{D1X=10},{L1=25},{L1X=20,25,30,40,50},{D2=17},{E=17.8},{K1=6.4 -0.5},{K1X=6.4},{K2=5.0},{L2=4.5},{S=17},{NENN=75},{PPATH=gn251_6_asmtpl.prj},{MAT=Stahl},{WEIGHT=0.0270},{CTN=73181542},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
E
≈
[mm]
K1
[mm]
K2
[mm]
L2
max.
[mm]
S
[mm]
NENN
Nominal adhesive forces in N
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Setting bolts GN 251.6-M6...
GN 251.6-M6-12-ND
M6
12
10
11.0
4 -0.5
3.2
3.0
10
25
0.0050
73181542
YES
Setting bolts GN 251.6-M6...
GN 251.6-M6-16-ND
M6
16
10
11.0
4 -0.5
3.2
3.0
10
25
0.0060
73181542
YES
Setting bolts GN 251.6-M6...
GN 251.6-M6-20-ND
M6
20
10
11.0
4 -0.5
3.2
3.0
10
25
0.0070
73181542
YES
Setting bolts GN 251.6-M6...
GN 251.6-M6-25-ND
M6
25
10
11.0
4 -0.5
3.2
3.0
10
25
0.0080
73181542
YES
Setting bolts GN 251.6-M6...
GN 251.6-M6-30-ND
M6
30
10
11.0
4 -0.5
3.2
3.0
10
25
0.0100
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-16-ND
M8
16
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0110
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-20-ND
M8
20
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0120
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-25-ND
M8
25
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0150
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-30-ND
M8
30
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0170
73181542
YES
Setting bolts GN 251.6-M8...
GN 251.6-M8-40-ND
M8
40
13
14.4
5.3 -0.5
4.0
3.7
13
50
0.0205
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-20-ND
M10
20
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0240
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-25-ND
M10
25
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0270
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-30-ND
M10
30
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0310
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-40-ND
M10
40
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0370
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M10-50-ND
M10
50
17
17.8
6.4 -0.5
5.0
4.5
17
75
0.0430
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-25-ND
M12
25
19
20.0
7.5 -1
6.0
5.2
19
110
0.0400
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-30-ND
M12
30
19
20.0
7.5 -1
6.0
5.2
19
110
0.0450
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-40-ND
M12
40
19
20.0
7.5 -1
6.0
5.2
19
110
0.0540
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-50-ND
M12
50
19
20.0
7.5 -1
6.0
5.2
19
110
0.0620
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M12-60-ND
M12
60
19
20.0
7.5 -1
6.0
5.2
19
110
0.0710
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-30-ND
M16
30
24
26.8
10 -1
8.0
6.0
24
145
0.0860
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-40-ND
M16
40
24
26.8
10 -1
8.0
6.0
24
145
0.1000
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-50-ND
M16
50
24
26.8
10 -1
8.0
6.0
24
145
0.1170
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-60-ND
M16
60
24
26.8
10 -1
8.0
6.0
24
145
0.1330
73181542
YES
Setting bolts GN 251.6-M1...
GN 251.6-M16-80-ND
M16
80
24
26.8
10 -1
8.0
6.0
24
145
0.1650
73181542
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D