目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 188 - Stainless Steel-Serrated locking plates, Type C, with threaded bushing and centring step
Elesa+Ganter
机械操作件
GN 188
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn188/gn188_c_asmtab.prj},{NB=Edelstahl-Rastscheibe GN 188-55-24-C-NI (activated)},{PARTNUMBER=GN 188-55-24-C-NI},{D1=55},{Z=24},{POS=betaetigt},{D2X=16},{D3=M10},{D4=4},{D5=16},{H1=17},{H2=2.8},{M=42},{S=22},{T=3.0},{W=3},{WEIGHT=0.3092},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails},{D3X=10.000},{TT=3.5},{PPATH=gn188_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
Z
Number of teeth
ⁿ/ₐ
D3
Thread
ⁿ/ₐ
D4
[mm]
D5
-0.15
[mm]
H1
[mm]
H2
[mm]
M
[mm]
S
[mm]
T
[mm]
W
min. Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Serrated ...
GN 188-35-24-C-NI
35
24
M8
3
12
12
1.7
26
17
2.5
2
0.0108
73182900
YES
Stainless Steel-Serrated ...
GN 188-35-36-C-NI
35
36
M8
3
12
12
1.7
26
17
2.5
2
0.0781
73182900
YES
Stainless Steel-Serrated ...
GN 188-55-24-C-NI
55
24
M10
4
16
17
2.8
42
22
3.0
3
0.3092
73182900
YES
Stainless Steel-Serrated ...
GN 188-55-36-C-NI
55
36
M10
4
16
17
2.8
42
22
3.0
3
0.3054
73182900
YES
Stainless Steel-Serrated ...
GN 188-75-24-C-NI
75
24
M12
5
20
22
4.7
60
27
4.0
4
0.6850
73182900
YES
Stainless Steel-Serrated ...
GN 188-75-36-C-NI
75
36
M12
5
20
22
4.7
60
27
4.0
4
0.6211
73182900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D