目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 187.5 - Stainless Steel-Locking plates, Type C, Stud, with male thread
Elesa+Ganter
机械操作件
GN 187.5
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn187_5/gn187_5_c.prj},{NB=Edelstahl-Rastkopf GN 187.5-32-48-C-NI},{PARTNUMBER=GN 187.5-32-48-C-NI},{D1=32},{Z=48},{D2=9},{D3=21},{D6=M12},{D6X=12},{H1=9.5},{H2=19},{H3=3},{L4=25},{L5=24},{S1=17},{S2=12},{T2=20},{W=0.8},{WEIGHT=0.0823},{CTN=73259990},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
Z
Number of teeth
ⁿ/ₐ
D2
[mm]
D3
[mm]
D6
ⁿ/ₐ
H1
Middle of the teeth
[mm]
H2
(2 x h1)
[mm]
H3
[mm]
L4
[mm]
L5
[mm]
S1
[mm]
S2
[mm]
T2
[mm]
W
min. Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Locking p...
GN 187.5-27-48-C-NI
27
48
9
18
M10
8.0
16
3
21
20
14
12
17
0.8
0.0461
73259990
YES
Stainless Steel-Locking p...
GN 187.5-27-60-C-NI
27
60
9
18
M10
8.0
16
3
21
20
14
12
17
0.8
0.0458
73259990
YES
Stainless Steel-Locking p...
GN 187.5-32-48-C-NI
32
48
9
21
M12
9.5
19
3
25
24
17
12
20
0.8
0.0823
73259990
YES
Stainless Steel-Locking p...
GN 187.5-32-60-C-NI
32
60
9
21
M12
9.5
19
3
25
24
17
12
20
0.8
0.0827
73259990
YES
Stainless Steel-Locking p...
GN 187.5-40-48-C-NI
40
48
11
27
M16
12.0
24
4
31
32
22
14
26
1.0
0.1809
73259990
YES
Stainless Steel-Locking p...
GN 187.5-40-60-C-NI
40
60
11
27
M16
12.0
24
4
31
32
22
14
26
1.0
0.1810
73259990
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D