目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 187.4 E - Serrated locking plates, Type E without drillings blank, not hardened
Elesa+Ganter
机械操作件
GN 187.4
GN 187.4 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn187_4/gn187_4_st/gn187_4_e.prj},{NB=Rastscheibe GN 187.4-27-60-E-ST},{PARTNUMBER=GN 187.4-27-60-E-ST},{D1=27},{Z=60},{D2=19.5},{D3=M5},{NDM3=5.000},{D5=4.3},{D7=4},{H1=7.50},{H2=15},{M1=15},{M2=15},{W=0.7},{WSVIS=Sinterstahl},{WSX='ST','Sinterstahl','NI','Edelstahl'},{R4P=0.060},{D5R=8.100},{HXX=1.0},{X1=7.100},{X2=7.210},{RX=0.150},{XX1=6.880},{XX2=7.034},{ANGL1=0.030},{WEIGHT=0.0264},{CTN=73269096},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
Z
Number of teeth
ⁿ/ₐ
H1
+/-0.09 Middle of the tooth
[mm]
H2
2xh1
[mm]
W
min.Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Serrated locking plate GN...
GN 187.4-22-48-E-ST
22
48
6.50
13
0.6
0.0155
73269096
YES
Serrated locking plate GN...
GN 187.4-22-60-E-ST
22
60
6.50
13
0.6
0.0160
73269096
YES
Serrated locking plate GN...
GN 187.4-27-48-E-ST
27
48
7.50
15
0.7
0.0270
73269096
YES
Serrated locking plate GN...
GN 187.4-27-60-E-ST
27
60
7.50
15
0.7
0.0264
73269096
YES
Serrated locking plate GN...
GN 187.4-32-48-E-ST
32
48
9.00
18
0.9
0.0447
73269096
YES
Serrated locking plate GN...
GN 187.4-32-60-E-ST
32
60
9.00
18
0.9
0.0450
73269096
YES
Serrated locking plate GN...
GN 187.4-40-48-E-ST
40
48
11.50
23
1.3
0.0880
73269096
YES
Serrated locking plate GN...
GN 187.4-40-60-E-ST
40
60
11.50
23
1.3
0.0900
73269096
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D