目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 185 - Stainless Steel-Bezel discs
Elesa+Ganter
机械操作件
GN 185
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn185/gn185.asmtab.prj},{NB=Edelstahl-Zierscheibe GN 185-20-NI},{PARTNUMBER=GN 185-20-NI},{D1=20},{D2=5.3},{D3=10.5},{S1=3.5},{S2=1.0},{SCHRAUBE=M5},{NI=NIROSTA},{SX1=2.000},{RX1=15.030},{DX2=5},{PPATH=gn185.asmtpl.prj},{WEIGHT=0.0050},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
S1
[mm]
S2
[mm]
SCHRAUBE
for countersunk head screw DIN 7991 / DIN ISO 2009
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Bezel dis...
GN 185-18-NI
18
4.3
8.5
3.0
0.8
M4
0.0039
73182900
YES
Stainless Steel-Bezel dis...
GN 185-20-NI
20
5.3
10.5
3.5
1.0
M5
0.0050
73182900
YES
Stainless Steel-Bezel dis...
GN 185-22-NI
22
6.4
12.6
4.0
1.0
M6
0.0070
73182900
YES
Stainless Steel-Bezel dis...
GN 185-26-NI
26
8.4
16.8
5.0
1.0
M8
0.0110
73182900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D