目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1135 - Threaded Lifting Pins, Steel, Self-Locking, with Rotating Shackle
Elesa+Ganter
机械操作件
GN 1135
GN 1135 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn1135/gn1135_st/gn1135_st_asmtab.prj},{NB=Gewindetragbolzen, Stahl GN 1135-M10-14-ST (activated-0)},{PARTNUMBER=GN 1135-M10-14-ST},{D1=M10},{POS=0},{ROT=0},{ROTX=45},{L1=14},{D2=8.35},{D3=20.0},{D4=38},{D5=33.5},{H1=123.7},{H2=54.9},{H3=25.7},{H4=42.5},{K1=11.0},{K2=68},{K3=46},{L2=20.0},{L3=10},{AM=2},{F1=3.9},{F2=1.5},{F3=1.5},{MAT=Stahl},{WEIGHT=0.69800},{CTN=73181300},{ROHS=YES},{VERS=2},{INFOEG=Produktdetails},{PPATH=gn1135_st_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
D2
-0,07
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
L2
[mm]
L3
[mm]
AM
Max. torque
[Nm]
F1
Nominal load
[kN]
F2
Nominal load
[kN]
F3
Nominal load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded Lifting Pin, Ste...
GN 1135-M8-12-ST
M8
12
6.62
20.0
38
33.5
123.7
54.9
25.7
42.5
11.0
68
46
17.8
8
2
2.1
0.9
0.8
0.61200
73181300
YES
Threaded Lifting Pin, Ste...
GN 1135-M10-14-ST
M10
14
8.35
20.0
38
33.5
123.7
54.9
25.7
42.5
11.0
68
46
20.0
10
2
3.9
1.5
1.5
0.69800
73181300
YES
Threaded Lifting Pin, Ste...
GN 1135-M12-17-ST
M12
17
10.07
20.0
38
33.5
123.7
54.9
25.7
42.5
11.0
68
46
24.0
12
2
6.2
2.5
2.3
0.62300
73181300
YES
Threaded Lifting Pin, Ste...
GN 1135-M16-17-ST
M16
17
13.80
20.0
38
33.5
123.7
54.9
25.7
42.5
11.0
68
46
24.0
12
2
8.4
4.5
4.2
0.70800
73181300
YES
Threaded Lifting Pin, Ste...
GN 1135-M20-22-ST
M20
22
17.25
35.0
59
50.0
167.5
73.7
36.5
55.6
15.5
102
70
30.0
17
3
16.6
7.7
5.8
1.97300
73181300
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D