目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LVQ.A-SST - 水平调整件
Elesa+Ganter
水平调整件
LVQ.A-SST
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/lvq_a_sst/lvqa_sst_asmtab.prj},{NB=Levelling elements LVQ.A-80-14-SST-M16x1480},{PARTNUMBER=325005},{DESCRIZIONE=LVQ.A-80-14-SST-M16x148},{ROT=0},{VER=1},{DIM01=80},{DIM02=182},{DIM03=185},{DIM04=34},{DIM05=32.5},{DIM06=24},{DIM07=M16},{DIM08=148},{DIM09=14},{DIM10=12},{DIM11=16000},{WEIGHT=277},{DX=16},{IP01=21.000},{PPATH=lvqa_sst_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIZIONE
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
DIM07
d
ⁿ/ₐ
DIM08
l
[mm]
DIM09
Ø
[mm]
DIM10
S
[mm]
DIM11
[N]
WEIGHT
Weight
[g]
Levelling element LVQ.A-6...
323901
LVQ.A-60-14-SST-M16x68
60
102
105
34
32.5
24
M16
68
14
12
14000
128
Levelling element LVQ.A-6...
323903
LVQ.A-60-14-SST-M16x108
60
142
145
34
32.5
24
M16
108
14
12
14000
192
Levelling element LVQ.A-6...
323905
LVQ.A-60-14-SST-M16x148
60
182
185
34
32.5
24
M16
148
14
12
14000
256
Levelling element LVQ.A-6...
323907
LVQ.A-60-14-SST-M16x168
60
202
205
34
32.5
24
M16
168
14
12
14000
288
Levelling element LVQ.A-6...
323911
LVQ.A-60-14-SST-M20x110
60
149
152
39
36.5
24
M20
110
14
15
14000
292
Levelling element LVQ.A-6...
323913
LVQ.A-60-14-SST-M20x150
60
189
192
39
36.5
24
M20
150
14
15
14000
392
Levelling element LVQ.A-6...
323915
LVQ.A-60-14-SST-M20x170
60
209
212
39
36.5
24
M20
170
14
15
14000
442
Levelling element LVQ.A-6...
323917
LVQ.A-60-14-SST-M20x210
60
249
252
39
36.5
24
M20
210
14
15
14000
541
Levelling element LVQ.A-6...
327901
LVQ.A-60-14-AS-SST-M16x68
60
102
105
34
32.5
24
M16
68
14
12
14000
147
Levelling element LVQ.A-6...
327903
LVQ.A-60-14-AS-SST-M16x10...
60
142
145
34
32.5
24
M16
108
14
12
14000
211
Levelling element LVQ.A-6...
327905
LVQ.A-60-14-AS-SST-M16x14...
60
182
185
34
32.5
24
M16
148
14
12
14000
275
Levelling element LVQ.A-6...
327907
LVQ.A-60-14-AS-SST-M16x16...
60
202
205
34
32.5
24
M16
168
14
12
14000
307
Levelling element LVQ.A-6...
327911
LVQ.A-60-14-AS-SST-M20x11...
60
149
152
39
36.5
24
M20
110
14
15
14000
311
Levelling element LVQ.A-6...
327913
LVQ.A-60-14-AS-SST-M20x15...
60
189
192
39
36.5
24
M20
150
14
15
14000
411
Levelling element LVQ.A-6...
327915
LVQ.A-60-14-AS-SST-M20x17...
60
209
212
39
36.5
24
M20
170
14
15
14000
461
Levelling element LVQ.A-6...
327917
LVQ.A-60-14-AS-SST-M20x21...
60
249
252
39
36.5
24
M20
210
14
15
14000
560
Levelling element LVQ.A-7...
324951
LVQ.A-70-14-SST-M16x68
70
97
100
29
27.5
19
M16
68
14
12
14000
126
Levelling element LVQ.A-7...
324953
LVQ.A-70-14-SST-M16x108
70
137
140
29
27.5
19
M16
108
14
12
14000
190
Levelling element LVQ.A-7...
324955
LVQ.A-70-14-SST-M16x148
70
177
180
29
27.5
19
M16
148
14
12
14000
254
Levelling element LVQ.A-7...
324957
LVQ.A-70-14-SST-M16x168
70
197
200
29
27.5
19
M16
168
14
12
14000
286
Levelling element LVQ.A-7...
324961
LVQ.A-70-14-SST-M20x110
70
144
147
34
31.5
19
M20
110
14
15
14000
290
Levelling element LVQ.A-7...
324963
LVQ.A-70-14-SST-M20x150
70
184
187
34
31.5
19
M20
150
14
15
14000
390
Levelling element LVQ.A-7...
324965
LVQ.A-70-14-SST-M20x170
70
204
207
34
31.5
19
M20
170
14
15
14000
440
Levelling element LVQ.A-7...
324967
LVQ.A-70-14-SST-M20x210
70
244
247
34
31.5
19
M20
210
14
15
14000
539
Levelling element LVQ.A-7...
324971
LVQ.A-70-14-SST-M24x110
70
144
147
34
31.5
19
M24
110
14
18
14000
397
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D