目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 36 - Machine feet without central fastening hole, Type B, with rubber underlay
Elesa+Ganter
水平调整件
GN 36
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn36/gn36_b_asmtab.prj},{NB=Maschinenfuss GN 36-125-M24x2-120-B},{PARTNUMBER=GN 36-125-M24x2-120-B},{D1=125},{D2=M24x2},{D2X=24.000},{P=2.000},{L1=120},{L2=35.0},{L3=21.0},{S=5},{SW1=19},{SW2=19},{SB=50},{WEIGHT=1.44800},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn36_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
≈
[mm]
L3
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Machine foot GN 36-80-M20...
GN 36-80-M20x1,5-60-B
80
M20x1,5
60
27.5
15.0
3
16
16
20
0.53000
84879059
YES
Machine foot GN 36-80-M20...
GN 36-80-M20x1,5-100-B
80
M20x1,5
100
27.5
15.0
3
16
16
20
0.59980
84879059
YES
Machine foot GN 36-80-M24...
GN 36-80-M24x2-70-B
80
M24x2
70
27.5
15.0
3
19
19
20
0.61400
84879059
YES
Machine foot GN 36-80-M24...
GN 36-80-M24x2-120-B
80
M24x2
120
27.5
15.0
3
19
19
20
0.78800
84879059
YES
Machine foot GN 36-100-M2...
GN 36-100-M20x1,5-60-B
100
M20x1,5
60
30.0
17.5
4
16
16
30
0.70980
84879059
YES
Machine foot GN 36-100-M2...
GN 36-100-M20x1,5-100-B
100
M20x1,5
100
30.0
17.5
4
16
16
30
0.82000
84879059
YES
Machine foot GN 36-100-M2...
GN 36-100-M24x2-70-B
100
M24x2
70
30.0
17.5
4
19
19
30
0.82100
84879059
YES
Machine foot GN 36-100-M2...
GN 36-100-M24x2-120-B
100
M24x2
120
30.0
17.5
4
19
19
30
0.99500
84879059
YES
Machine foot GN 36-125-M2...
GN 36-125-M24x2-70-B
125
M24x2
70
35.0
21.0
5
19
19
50
1.27300
84879059
YES
Machine foot GN 36-125-M2...
GN 36-125-M24x2-120-B
125
M24x2
120
35.0
21.0
5
19
19
50
1.44800
84879059
YES
Machine foot GN 36-125-M3...
GN 36-125-M30x2-90-B
125
M30x2
90
38.0
21.0
5
24
24
50
1.64000
84879059
YES
Machine foot GN 36-125-M3...
GN 36-125-M30x2-150-B
125
M30x2
150
38.0
21.0
5
24
24
50
1.96600
84879059
YES
Machine foot GN 36-160-M3...
GN 36-160-M30x2-90-B
160
M30x2
90
45.0
27.0
6
24
24
70
2.63700
84879059
YES
Machine foot GN 36-160-M3...
GN 36-160-M30x2-150-B
160
M30x2
150
45.0
27.0
6
24
24
70
2.96300
84879059
YES
Machine foot GN 36-160-M3...
GN 36-160-M36x2-110-B
160
M36x2
110
45.0
27.0
6
30
30
70
3.04700
84879059
YES
Machine foot GN 36-160-M3...
GN 36-160-M36x2-180-B
160
M36x2
180
45.0
27.0
6
30
30
70
3.59500
84879059
YES
Machine foot GN 36-200-M3...
GN 36-200-M36x2-110-B
200
M36x2
110
55.0
33.0
8
30
30
110
4.86100
84879059
YES
Machine foot GN 36-200-M3...
GN 36-200-M36x2-180-B
200
M36x2
180
55.0
33.0
8
30
30
110
5.41000
84879059
YES
Machine foot GN 36-200-M4...
GN 36-200-M42x2-125-B
200
M42x2
125
55.0
33.0
8
36
36
110
5.38800
84879059
YES
Machine foot GN 36-200-M4...
GN 36-200-M42x2-210-B
200
M42x2
210
55.0
33.0
8
36
36
110
6.29500
84879059
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D