目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 343.5 OS - Stainless Steel-Levelling feet, Internal thread, Type OS, without plastic cap
Elesa+Ganter
水平调整件
GN 343.5
GN 343.5 OS
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn343_5/gn343_5_os/gn343_5_os_asmtab.prj},{NB=Gelenkfuss mit Innengewinde GN 343.5-40-M10-OS (0)},{PARTNUMBER=GN 343.5-40-M10-OS},{D1=40},{D2=M10},{NDMD2=10.00},{L2=26},{L4=6.0},{SW=15},{T=10.5},{SB=11},{WINKEL=0},{PPATH=gn343_5_os_asmtpl.prj},{WEIGHT=0.10000},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L2
[mm]
L4
[mm]
SW
[mm]
T
min
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with inter...
GN 343.5-25-M6-OS
25
M6
19
4.0
12
9.0
0.03300
73269098
YES
Levelling foot with inter...
GN 343.5-25-M8-OS
25
M8
19
4.0
12
9.0
0.03000
73269098
YES
Levelling foot with inter...
GN 343.5-32-M8-OS
32
M8
23
5.0
12
9.0
0.06000
73269098
YES
Levelling foot with inter...
GN 343.5-32-M10-OS
32
M10
23
5.0
15
10.5
0.06400
73269098
YES
Levelling foot with inter...
GN 343.5-40-M10-OS
40
M10
26
6.0
15
10.5
0.10000
73269098
YES
Levelling foot with inter...
GN 343.5-40-M12-OS
40
M12
26
6.0
17
11.5
0.10000
73269098
YES
Levelling foot with inter...
GN 343.5-50-M10-OS
50
M10
28
7.0
15
10.5
0.18000
73269098
YES
Levelling foot with inter...
GN 343.5-50-M12-OS
50
M12
28
7.0
17
11.5
0.17700
73269098
YES
Levelling foot with inter...
GN 343.5-60-M12-OS
60
M12
36
8.5
17
11.5
0.34000
73269098
YES
Levelling foot with inter...
GN 343.5-60-M16-OS
60
M16
36
8.5
24
16.0
0.32500
73269098
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D