目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 115.8 - Hook-Type Latches, Operation with slot, Type SCH, without latch bracket
Elesa+Ganter
闩锁
GN 115.8
GN 115.8 NAS
GN 115.8 NAS K1
Powered by
CAD模型選擇
{elesa_ganter/latches/gn115_8/gn115_8_3/gn115_8_3_k1/gn_115_8_sch_k1_asmtab.prj},{NB=Hakenverriegelung GN 115.8-SCH-18-H1-CR-1 (closed-1)},{PARTNUMBER=GN 115.8-SCH-18-H1-CR-1},{FORM=SCH},{POS=0},{ABSTAND=1},{A=18},{D=28},{H=4},{OB=verchromt},{WEIGHT=0.0782},{CTN=83016000},{ROHS=YES},{OBERFLACHE=CR},{KENNZIFFER=ohne Gegenhalter},{KZ=1},{PPATH=../gn_115_8_3_k1_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
Latch distance
[mm]
D
[mm]
H
[mm]
OB
Finish locating ring
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hook-Type Latch GN 115.8-...
GN 115.8-SCH-18-H1-CR-1
18
28
4
Chrome plated
0.0782
83016000
YES
Hook-Type Latch GN 115.8-...
GN 115.8-SCH-18-H1-SW-1
18
28
4
Black, textured finish
0.0782
83016000
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D