目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
Elesa+Ganter
接头
GN 808.2
GN 808.2 K
Powered by
CAD模型選擇
{elesa_ganter/joints/gn808_2/gn808_2_k/gn_808_2_ass.prj},{NB=Kreuzgelenkwelle mit Gleitlager GN 808.2-32-K16-400-230 (0)},{PARTNUMBER=GN 808.2-32-K16-400-230},{PPATH=gn_808_2_asmtpl.prj},{WKL=0.000},{WKL2=0.000},{WKR=0.000},{WKR2=0.000},{L2=0},{D1=32},{S=16},{L1=400},{D2=K16},{D3=32},{L2A=230},{L3=40},{L5=68},{T=16},{WEIGHT=1.7300},{CTN=84831050},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
Bore H7
ⁿ/ₐ
D3
[mm]
L3
Guide length
[mm]
L5
[mm]
T
max. assembly length of the shaft
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint shaft wit...
GN 808.2-22-K10-140-30
22
140
K10
22
30
48
12
0.3100
84831050
YES
Universal joint shaft wit...
GN 808.2-22-K10-160-40
22
160
K10
22
30
48
12
0.3680
84831050
YES
Universal joint shaft wit...
GN 808.2-22-K10-180-60
22
180
K10
22
30
48
12
0.4000
84831050
YES
Universal joint shaft wit...
GN 808.2-22-K10-230-100
22
230
K10
22
30
48
12
0.5000
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-160-30
25
160
K12
26
40
56
13
0.5020
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-180-45
25
180
K12
26
40
56
13
0.5540
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-200-70
25
200
K12
26
40
56
13
0.6200
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-250-105
25
250
K12
26
40
56
13
0.7500
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-300-150
25
300
K12
26
40
56
13
0.9000
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-170-30
28
170
K14
29
40
60
13
0.6300
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-200-60
28
200
K14
29
40
60
13
0.7190
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-220-80
28
220
K14
29
40
60
13
0.7850
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-280-140
28
280
K14
29
40
60
13
0.9900
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-350-200
28
350
K14
29
40
60
13
1.1400
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-400-250
28
400
K14
29
40
60
13
1.3300
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-190-30
32
190
K16
32
40
68
16
0.9000
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-210-40
32
210
K16
32
40
68
16
0.9800
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-240-80
32
240
K16
32
40
68
16
1.0930
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-275-115
32
275
K16
32
40
68
16
1.2450
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-380-210
32
380
K16
32
40
68
16
1.6000
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-400-230
32
400
K16
32
40
68
16
1.7300
84831050
YES
Universal joint shaft wit...
GN 808.2-36-K18-230-50
36
230
K18
37
40
74
17
1.3680
84831050
YES
Universal joint shaft wit...
GN 808.2-36-K18-270-100
36
270
K18
37
40
74
17
1.5600
84831050
YES
Universal joint shaft wit...
GN 808.2-36-K18-290-110
36
290
K18
37
40
74
17
1.6650
84831050
YES
Universal joint shaft wit...
GN 808.2-36-K18-400-220
36
400
K18
37
40
74
17
2.2250
84831050
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D