目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 648.9 - Stainless Steel-Ball joints, Type WK, Stainless Steel-PTFE / Stainless Steel, self lubricated
Elesa+Ganter
接头
GN 648.9
Powered by
CAD模型選擇
{elesa_ganter/joints/gn648_9/gn_648_9_wk_asmtab.prj},{NB=Edelstahl-Gelenklager GN 648.9-14-28-WK},{PARTNUMBER=GN 648.9-14-28-WK},{D1=14},{D2=28},{B1=19},{B2=13.50},{WX=16},{PPATH=gn_648_9_wk_asmtpl.prj},{WEIGHT=0.0806},{CTN=84833038},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
h6
[mm]
B1
-0.2
[mm]
B2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball join...
GN 648.9-5-13-WK
5
13
8
6.00
0.0056
84833038
YES
Stainless Steel-Ball join...
GN 648.9-6-16-WK
6
16
9
6.75
0.0115
84833038
YES
Stainless Steel-Ball join...
GN 648.9-8-19-WK
8
19
12
9.00
0.0170
84833038
YES
Stainless Steel-Ball join...
GN 648.9-10-22-WK
10
22
14
10.50
0.0200
84833038
YES
Stainless Steel-Ball join...
GN 648.9-12-26-WK
12
26
16
12.00
0.0400
84833038
YES
Stainless Steel-Ball join...
GN 648.9-14-28-WK
14
28
19
13.50
0.0806
84833038
YES
Stainless Steel-Ball join...
GN 648.9-16-32-WK
16
32
21
15.00
0.0770
84833038
YES
Stainless Steel-Ball join...
GN 648.9-18-35-WK
18
35
23
16.50
0.1100
84833038
YES
Stainless Steel-Ball join...
GN 648.9-20-40-WK
20
40
25
18.00
0.1200
84833038
YES
Stainless Steel-Ball join...
GN 648.9-22-42-WK
22
42
28
20.00
0.1700
84833038
YES
Stainless Steel-Ball join...
GN 648.9-25-47-WK
25
47
31
22.00
0.2500
84833038
YES
Stainless Steel-Ball join...
GN 648.9-30-55-WK
30
55
37
25.00
0.3500
84833038
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D