目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2243 - Oldham couplings with grub screw, Bore code B, without keyway
Elesa+Ganter
接头
GN 2243
Powered by
CAD模型選擇
{elesa_ganter/joints/gn2243/gn2243_b_asmtab.prj},{NB=Kreuzschieberkupplung GN 2243-20-B6-10-AL-KU},{PARTNUMBER=GN 2243-20-B6-10-AL-KU},{D1=20},{D2=6},{D3=10},{D4=M4},{D4X=4.0},{D5=12.2},{L1=21.4},{L2=5.8},{L3=2.9},{A=1.7},{WEIGHT=0.0110},{CTN=84836080},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn2243_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
A
Tightening torque of the screw
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oldham coupling GN 2243-8...
GN 2243-8-B2-2-AL-KU
8
2
2
M2
3.1
9.6
2.5
1.3
0.3
0.0030
84836080
YES
Oldham coupling GN 2243-8...
GN 2243-8-B2-3-AL-KU
8
2
3
M2
3.1
9.6
2.5
1.3
0.3
0.0030
84836080
YES
Oldham coupling GN 2243-8...
GN 2243-8-B3-3-AL-KU
8
3
3
M2
3.1
9.6
2.5
1.3
0.3
0.0030
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-12-B4-4-AL-KU
12
4
4
M3
5.2
14.2
3.9
2.0
0.7
0.0030
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-12-B4-5-AL-KU
12
4
5
M3
5.2
14.2
3.9
2.0
0.7
0.0030
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-12-B5-5-AL-KU
12
5
5
M3
5.2
14.2
3.9
2.0
0.7
0.0030
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-15-B4-4-AL-KU
15
4
4
M3
8.2
16.0
4.4
2.2
0.7
0.0060
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-15-B4-5-AL-KU
15
4
5
M3
8.2
16.0
4.4
2.2
0.7
0.0060
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-15-B4-6-AL-KU
15
4
6
M3
8.2
16.0
4.4
2.2
0.7
0.0060
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-15-B5-5-AL-KU
15
5
5
M3
8.2
16.0
4.4
2.2
0.7
0.0060
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-15-B5-6-AL-KU
15
5
6
M3
8.2
16.0
4.4
2.2
0.7
0.0060
84836080
YES
Oldham coupling GN 2243-1...
GN 2243-15-B6-6-AL-KU
15
6
6
M3
8.2
16.0
4.4
2.2
0.7
0.0060
84836080
YES
Oldham coupling GN 2243-2...
GN 2243-20-B6-6-AL-KU
20
6
6
M4
12.2
21.4
5.8
2.9
1.7
0.0110
84836080
YES
Oldham coupling GN 2243-2...
GN 2243-20-B6-8-AL-KU
20
6
8
M4
12.2
21.4
5.8
2.9
1.7
0.0110
84836080
YES
Oldham coupling GN 2243-2...
GN 2243-20-B6-10-AL-KU
20
6
10
M4
12.2
21.4
5.8
2.9
1.7
0.0110
84836080
YES
Oldham coupling GN 2243-2...
GN 2243-20-B8-8-AL-KU
20
8
8
M4
12.2
21.4
5.8
2.9
1.7
0.0110
84836080
YES
Oldham coupling GN 2243-2...
GN 2243-20-B8-10-AL-KU
20
8
10
M4
12.2
21.4
5.8
2.9
1.7
0.0110
84836080
YES
Oldham coupling GN 2243-2...
GN 2243-20-B10-10-AL-KU
20
10
10
M4
12.2
21.4
5.8
2.9
1.7
0.0110
84836080
YES
Oldham coupling GN 2243-3...
GN 2243-30-B8-8-AL-KU
30
8
8
M4
16.2
32.5
10.0
5.0
1.7
0.0400
84836080
YES
Oldham coupling GN 2243-3...
GN 2243-30-B8-10-AL-KU
30
8
10
M4
16.2
32.5
10.0
5.0
1.7
0.0400
84836080
YES
Oldham coupling GN 2243-3...
GN 2243-30-B8-12-AL-KU
30
8
12
M4
16.2
32.5
10.0
5.0
1.7
0.0400
84836080
YES
Oldham coupling GN 2243-3...
GN 2243-30-B10-10-AL-KU
30
10
10
M4
16.2
32.5
10.0
5.0
1.7
0.0400
84836080
YES
Oldham coupling GN 2243-3...
GN 2243-30-B10-12-AL-KU
30
10
12
M4
16.2
32.5
10.0
5.0
1.7
0.0400
84836080
YES
Oldham coupling GN 2243-3...
GN 2243-30-B12-12-AL-KU
30
12
12
M4
16.2
32.5
10.0
5.0
1.7
0.0400
84836080
YES
Oldham coupling GN 2243-3...
GN 2243-38-B12-12-AL-KU
38
12
12
M5
20.3
40.0
12.1
6.1
4.0
0.0760
84836080
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D