目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code B, without keyway
Elesa+Ganter
接头
GN 2240
Powered by
CAD模型選擇
{elesa_ganter/joints/gn2240/gn2240_b_asmtab.prj},{NB=Elastomer-Klauenkupplung GN 2240-30-B10-14-AL-WS},{PARTNUMBER=GN 2240-30-B10-14-AL-WS},{D1=30},{D2=10},{D3=14},{D4D2=M4},{D4D3=M3},{L1=35},{L2=11},{L3=5.5},{L4D2=10.0},{L4D3=11.0},{S=1.5},{A=1.7},{H=WS - 92 Shore A, weiß},{MAT=Aluminium},{WEIGHT=0.0510},{CTN=84836080},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn2240_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
[mm]
D3
[mm]
D4D2
for D2
[mm]
D4D3
for D3
ⁿ/ₐ
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
L4D2
for D2
[mm]
L4D3
for D3
[mm]
S
recommended installation spacing
[mm]
A
Tightening torque of the screw
[Nm]
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Elastomer jaw coupling GN...
GN 2240-14-B3-3-AL-BS
14
3
3
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B3-4-AL-BS
14
3
4
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B3-5-AL-BS
14
3
5
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B3-6-AL-BS
14
3
6
M2
M1,6
22
7
3.5
4.0
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B4-4-AL-BS
14
4
4
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B4-5-AL-BS
14
4
5
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B4-6-AL-BS
14
4
6
M2
M1,6
22
7
3.5
4.0
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B5-5-AL-BS
14
5
5
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B5-6-AL-BS
14
5
6
M2
M1,6
22
7
3.5
4.0
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-14-B6-6-AL-BS
14
6
6
M1,6
M1,6
22
7
3.5
5.0
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2240-20-B5-5-AL-BS
20
5
5
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2240-20-B5-6-AL-BS
20
5
6
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2240-20-B5-8-AL-BS
20
5
8
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2240-20-B6-6-AL-BS
20
6
6
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2240-20-B6-8-AL-BS
20
6
8
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2240-20-B8-8-AL-BS
20
8
8
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B8-8-AL-BS
30
8
8
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B8-10-AL-BS
30
8
10
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B8-12-AL-BS
30
8
12
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B8-14-AL-BS
30
8
14
M4
M3
35
11
5.5
10.0
11.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B10-10-AL-BS
30
10
10
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B10-12-AL-BS
30
10
12
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B10-14-AL-BS
30
10
14
M4
M3
35
11
5.5
10.0
11.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B12-12-AL-BS
30
12
12
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
Elastomer jaw coupling GN...
GN 2240-30-B12-14-AL-BS
30
12
14
M4
M3
35
11
5.5
10.0
11.0
1.5
1.7
BS - 80 Shore A, blue
0.0510
84836080
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D