目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BJT-p - Rod ends with stud
Elesa+Ganter
接头
BJT
Powered by
CAD模型選擇
{elesa_ganter/joints/bjt/bjt_p.prj},{NB=Rod ends with stud BJT-p-M10-48(0)},{PARTNUMBER=470121},{DESCRIPTION=BJT-p-M10-48},{ROT=0},{ROTX=25},{DIM01=M10},{DIM01X=10},{PITCH=1.000},{DIM02=48},{DIM03=28},{DIM04=10},{DIM05=30},{DK=19.050},{DIM06=14},{DIM07=10.50},{DIM08=63},{WEIGHT=13},{VER=3},{PPATH=parts/bjt_p_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h1
[mm]
DIM03
l
[mm]
DIM04
d1 E10
[mm]
DIM05
d2
[mm]
DIM06
b
[mm]
DIM07
b1
[mm]
DIM08
h
[mm]
WEIGHT
重量
[g]
Rod ends with stud BJT-p-...
470101
BJT-p-M6-36
M6
36
21
6
20
9
7.00
46
4
Rod ends with stud BJT-p-...
470111
BJT-p-M8-43
M8
43
25
8
24
12
9.00
55
7
Rod ends with stud BJT-p-...
470121
BJT-p-M10-48
M10
48
28
10
30
14
10.50
63
13
Rod ends with stud BJT-p-...
470122
BJT-p-M10x1.25-48
M10x1.25
48
28
10
30
14
10.50
63
13
Rod ends with stud BJT-p-...
470131
BJT-p-M12-54
M12
54
32
12
34
16
12.00
71
18
Rod ends with stud BJT-p-...
470132
BJT-p-M12x1.25-54
M12X1.25
54
32
12
34
16
12.00
71
18
Rod ends with stud BJT-p-...
470141
BJT-p-M14-61
M14
61
36
14
38
19
13.50
80
26
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D