目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 817 - Stainless Steel-Indexing plungers, Type CK with rest position, with lock nut
Elesa+Ganter
分度及定位元件
GN 817
GN 817 NI
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn817/gn817_ni_rastbolzen/gn817_ck_ni_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 817-6-6-CK-NI (deactivated-0)},{PARTNUMBER=GN 817-6-6-CK-NI},{POS=0},{FARBE=0},{POSX=eingerastet,ausgerastet},{ABSTANDX=12.7},{ABSTAND=0.0},{D1=6},{L1=6},{D2=M12x1,5},{D2G=12.000},{D2K=10.160},{D3=23},{D4=M5},{D4G=5.000},{D4K=4.019},{D5=9},{K=20.0},{L2=48.0},{L3=22},{L4=6},{L5=7.0},{L6=3.5},{SW=14},{FEDERDRUCK=6.5},{FEDERDRUCK2=19.0},{V=5},{PPATH=gn817_ck_ni_asmtpl.prj},{WEIGHT=0.0400},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02 / -0.05 Bore H7
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
FEDERDRUCK
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Indexing ...
GN 817-4-4-CK-NI
4
4
M8x1
16
14.0
35.0
16
5
10
4.5
12.0
0.0140
73181900
YES
Stainless Steel-Indexing ...
GN 817-4-6-CK-NI
4
6
M8x1
16
14.0
35.0
16
5
10
4.0
12.5
0.0150
73181900
YES
Stainless Steel-Indexing ...
GN 817-5-5-CK-NI
5
5
M10x1
19
16.0
40.0
18
6
12
5.0
15.0
0.0250
73181900
YES
Stainless Steel-Indexing ...
GN 817-5-8-CK-NI
5
8
M10x1
19
16.0
40.0
18
6
12
5.0
18.0
0.0250
73181900
YES
Stainless Steel-Indexing ...
GN 817-6-6-CK-NI
6
6
M12x1,5
23
20.0
48.0
22
6
14
6.5
19.0
0.0400
73181900
YES
Stainless Steel-Indexing ...
GN 817-6-9-CK-NI
6
9
M12x1,5
23
20.0
48.0
22
6
14
6.0
25.0
0.0406
73181900
YES
Stainless Steel-Indexing ...
GN 817-8-8-CK-NI
8
8
M16x1,5
28
24.0
58.0
26
8
17
8.5
26.0
0.0850
73181900
YES
Stainless Steel-Indexing ...
GN 817-8-12-CK-NI
8
12
M16x1,5
28
24.0
58.0
26
8
17
8.5
28.0
0.0870
73181900
YES
Stainless Steel-Indexing ...
GN 817-10-12-CK-NI
10
12
M16x1,5
28
24.0
58.0
26
8
17
9.5
38.0
0.0900
73181900
YES
Stainless Steel-Indexing ...
GN 817-12-15-CK-NI
12
15
M20x1,5
33
28.5
71.5
33
10
22
11.5
40.0
0.1700
73181900
YES
Stainless Steel-Indexing ...
GN 817-16-20-CK-NI
16
20
M24x2
33
28.5
78.5
38
12
27
13.0
54.0
0.2700
73181900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D