目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 721.5 - Stainless Steel-Cam action indexing plungers, Type RBK, Right-hand lock, with plastic cover, with lock nut
Elesa+Ganter
分度及定位元件
GN 721.5
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn721_5/gn721_5_rbk_asmtab.prj},{NB=Edelstahl-Rastriegel GN 721.5-6-M12x1,5-RBK (unactivated-2)},{PARTNUMBER=GN 721.5-6-M12x1,5-RBK},{D1=6},{D2=M12x1,5},{POS=0},{ABSTAND=2},{ABSTANDX=[2:18]},{D3=12},{L1=47.0},{L2=8},{L3=26},{L4=0},{L5=32},{FEDERDRUCK1=9},{FEDERDRUCK2=21},{WERKSTOFF=Edelstahl},{VER=8.000},{WEIGHT=0.1630},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn721_5_asmtpl.prj},{X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Pin -0,06/-0,08 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
+1.5
[mm]
L5
[mm]
FEDERDRUCK1
initial
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Cam actio...
GN 721.5-6-M12x1,5-RBK
6
M12x1,5
12
47.0
8
26
32
9
21
0.1630
73182900
YES
Stainless Steel-Cam actio...
GN 721.5-8-M16x1,5-RBK
8
M16x1,5
16
56.0
10
30
42
12
32
0.0849
73182900
YES
Stainless Steel-Cam actio...
GN 721.5-10-M20x1,5-RBK
10
M20x1,5
20
69.0
12
37
52
21
58
0.1632
73182900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D