目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 716 ENI - Side thrust pins
Elesa+Ganter
分度及定位元件
GN 716
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn716/gn716_eni.prj},{NB=Seitendruckstueck GN 716-10-ENI (deactivated)},{PARTNUMBER=GN 716-10-ENI},{POS=0},{POSX=eingerastet,ausgerastet},{D1=10},{D2=4.0},{B=4.0},{L1=30},{L2=4.2},{L3=7},{S=1.0},{FEDERDRUCK=4.5 / 9},{AUFNAHMEBOHRUNG=10},{WEIGHT=0.0170},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
FEDERDRUCK
Initial / End
[N]
AUFNAHMEBOHRUNG
H8
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Side thrust pin GN 716-8-...
GN 716-8-ENI
8
3.0
3.2
25
3.6
6
0.9
2.5 / 6.5
8
0.0090
73182900
YES
Side thrust pin GN 716-10...
GN 716-10-ENI
10
4.0
4.0
30
4.2
7
1.0
4.5 / 9
10
0.0170
73182900
YES
Side thrust pin GN 716-12...
GN 716-12-ENI
12
5.0
5.0
35
4.8
9
1.5
6.5 / 13
12
0.0290
73182900
YES
Side thrust pin GN 716-14...
GN 716-14-ENI
14
6.5
5.4
40
5.8
10
1.8
8 / 18
14
0.0430
73182900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D