目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 615.7 - Spring Plungers with Limit Switch, Specification O, Normally closed
Elesa+Ganter
分度及定位元件
GN 615.7
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn615_7/gn615_7_o_asmtab.prj},{NB=Federnde Druckstueck GN 615.7-M6-O},{PARTNUMBER=GN 615.7-M6-O},{D1=M6},{NDM=6.000},{KDM=4.773},{D2=3},{L1=33},{S=5},{L2=3.5},{SW=10},{W1=0.3},{W2=0.8},{FDA=6},{FDE=13},{L11=0.800},{L12=0.700},{R=1.500},{R1=0.790},{L13=3.380},{L21=9.310},{L22=9.320},{L23=5.600},{R2=0.760},{R3=10.800},{LX=1.370},{MAT=Stahl},{WEIGHT=0.0400},{CTN=85365011},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn615_7_o_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
L1
[mm]
S
[mm]
L2
[mm]
SW
[mm]
W1
±0.1 Spring compression
[mm +/- 0.1]
W2
±0.1 Switching stroke
[mm +/- 0.1]
FDA
Spring load initial
[N]
FDE
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring Plunger GN 615.7-M...
GN 615.7-M6-O
M6
3
33
5
3.5
10
0.3
0.8
6
13
0.0400
85365011
YES
Spring Plunger GN 615.7-M...
GN 615.7-M8-O
M8
4
36
7
5.0
13
0.5
1.0
8
16
0.0530
85365011
YES
Spring Plunger GN 615.7-M...
GN 615.7-M10-O
M10
5
40
8
6.0
17
0.7
1.2
10
20
0.0600
85365011
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D