目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 614.4 - Stainless Steel-Spring plungers, press on type
Elesa+Ganter
分度及定位元件
GN 614.4
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn614_4/gn614_4_ni.prj},{NB=Edelstahl-Federnde Druckstueck GN 614.4-5-NI (deactivated)},{PARTNUMBER=GN 614.4-5-NI},{D1=5},{POS=0},{D2=3.8},{D3=5.6},{D4=5},{L1=12.0},{L2=0.9},{L3=2.1},{L4=6.0},{W=4.0},{FEDERDRUCK1=3.3},{FEDERDRUCK2=9},{WEIGHT=0.0010},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
+0.1
[mm]
D2
[mm]
D3
[mm]
D4
±0.05
[mm]
L1
[mm]
L2
≈
[mm]
L3
≈
[mm]
L4
≈
[mm]
W
Compression
[mm]
FEDERDRUCK1
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring pl...
GN 614.4-4-NI
4
2.8
4.6
4
10.7
0.9
1.8
5.6
2.7
3
8.2
0.0007
73182900
YES
Stainless Steel-Spring pl...
GN 614.4-5-NI
5
3.8
5.6
5
12.0
0.9
2.1
6.0
4.0
3.3
9
0.0010
73182900
YES
Stainless Steel-Spring pl...
GN 614.4-6-NI
6
4.8
6.5
6
15.0
1.0
2.3
8.2
5.5
6.1
12
0.0020
73182900
YES
Stainless Steel-Spring pl...
GN 614.4-8-NI
8
6.2
8.5
8
18.0
1.1
2.9
9.5
6.5
10.7
17
0.0040
73182900
YES
Stainless Steel-Spring pl...
GN 614.4-10-NI
10
8.0
11.0
10
26.0
1.5
3.5
15.0
8.0
16.2
29
0.0090
73182900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D