目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 612.10 - Cam action indexing plungers with flange for surface mounting
Elesa+Ganter
分度及定位元件
GN 612.10
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn612_10/gn612_10_asmtab.prj},{NB=Rastriegel GN 612.10-8-18-20-SW (deactivated)},{PARTNUMBER=GN 612.10-8-18-20-SW},{D1=8},{L2=18},{D2=20},{POS=0},{H1=10},{H2=4.5},{K=32},{L1=57},{L3=12},{L4=37},{L5=45},{S=20},{FEDERDRUCK1=21},{FEDERDRUCK2=58},{VERS=3},{WEIGHT=0.1200},{CTN=73182900},{ROHS=YES},{PPATH=gn612_10_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.5/ Bore +0.1/+0.05
[mm]
L2
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
K
[mm]
L1
~
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
S
[mm]
FEDERDRUCK1
Spring load in N ~ initial
[N]
FEDERDRUCK2
Spring load in N ~ end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 612.1...
GN 612.10-6-10-16-SW
6
10
16
10
4.5
28
46
10
30
40
16
12
32
0.0680
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-6-16-16-SW
6
16
16
10
4.5
28
46
10
30
40
16
12
32
0.0670
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-8-10-16-SW
8
10
16
10
4.5
28
46
10
30
40
16
12
32
0.0676
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-8-16-16-SW
8
16
16
10
4.5
28
46
10
30
40
16
12
32
0.0500
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-8-12-20-SW
8
12
20
10
4.5
32
57
12
37
45
20
21
58
0.0200
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-8-18-20-SW
8
18
20
10
4.5
32
57
12
37
45
20
21
58
0.1200
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-10-10-16-SW
10
10
16
10
4.5
28
46
10
30
40
16
12
32
0.0695
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-10-16-16-SW
10
16
16
10
4.5
28
46
10
30
40
16
12
32
0.0740
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-10-12-20-SW
10
12
20
10
4.5
32
57
12
37
45
20
21
58
0.1255
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-10-18-20-SW
10
18
20
10
4.5
32
57
12
37
45
20
21
58
0.1300
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-12-12-20-SW
12
12
20
10
4.5
32
57
12
37
45
20
21
58
0.1300
73182900
YES
Indexing plunger GN 612.1...
GN 612.10-12-18-20-SW
12
18
20
10
4.5
32
57
12
37
45
20
21
58
0.1350
73182900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D