目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 609 - Distance bushing for indexing plungers
Elesa+Ganter
分度及定位元件
GN 609
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn609/gn609.prj},{NB=Distanzring GN 609-12-17-4},{PARTNUMBER=GN 609-12-17-4},{D1=12},{D2=17},{L=4},{LX=2, 4, 6, 8, 10, 12},{M=M12},{G1=x},{G2=-},{G3=x},{G4=-},{G5=-},{G6=-},{G7=-},{G8=-},{G9=-},{G10=-},{G11=-},{WEIGHT=0.0030},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年1月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 609.5 - Stainless Steel-Distance bushings, for indexing plungers assembl...
Elesa+Ganter
21.06.2024
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H12
[mm]
D2
-0.1
[mm]
L
Länge ±0.1
[mm]
M
for indexing plungers
ⁿ/ₐ
G1
GN 414
ⁿ/ₐ
G2
GN 514
ⁿ/ₐ
G3
GN 607 / GN 607.1
ⁿ/ₐ
G4
GN 612.8
ⁿ/ₐ
G5
GN 617 / GN 617.1 / GN 617.2
ⁿ/ₐ
G6
GN 717
ⁿ/ₐ
G7
GN 816 / GN 816.1
ⁿ/ₐ
G8
GN 817 / GN 817.2
ⁿ/ₐ
G9
GN 817.4
ⁿ/ₐ
G10
GN 822
ⁿ/ₐ
G11
GN 7336.8
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Distance bushing GN 609-6...
GN 609-6-7-2
6
7
2
M6
-
-
-
-
-
x
-
-
-
-
-
0.0003
73182900
YES
Distance bushing GN 609-6...
GN 609-6-7-4
6
7
4
M6
-
-
-
-
-
x
-
-
-
-
-
0.0004
73182900
YES
Distance bushing GN 609-6...
GN 609-6-7-6
6
7
6
M6
-
-
-
-
-
x
-
-
-
-
-
0.0006
73182900
YES
Distance bushing GN 609-6...
GN 609-6-7-8
6
7
8
M6
-
-
-
-
-
x
-
-
-
-
-
0.0008
73182900
YES
Distance bushing GN 609-8...
GN 609-8-10-2
8
10
2
M8
-
-
-
-
-
x
-
x
-
x
-
0.0004
73182900
YES
Distance bushing GN 609-8...
GN 609-8-10-4
8
10
4
M8
-
-
-
-
-
x
-
x
-
x
-
0.0008
73182900
YES
Distance bushing GN 609-8...
GN 609-8-10-6
8
10
6
M8
-
-
-
-
-
x
-
x
-
x
-
0.0012
73182900
YES
Distance bushing GN 609-8...
GN 609-8-10-8
8
10
8
M8
-
-
-
-
-
x
-
x
-
x
-
0.0020
73182900
YES
Distance bushing GN 609-8...
GN 609-8-10-10
8
10
10
M8
-
-
-
-
-
x
-
x
-
x
-
0.0020
73182900
YES
Distance bushing GN 609-1...
GN 609-10-12-2
10
12
2
M10
-
-
-
-
x
x
-
x
-
x
-
0.0010
73182900
YES
Distance bushing GN 609-1...
GN 609-10-12-4
10
12
4
M10
-
-
-
-
x
x
-
x
-
x
-
0.0010
73182900
YES
Distance bushing GN 609-1...
GN 609-10-12-6
10
12
6
M10
-
-
-
-
x
x
-
x
-
x
-
0.0020
73182900
YES
Distance bushing GN 609-1...
GN 609-10-12-8
10
12
8
M10
-
-
-
-
x
x
-
x
-
x
-
0.0020
73182900
YES
Distance bushing GN 609-1...
GN 609-10-12-10
10
12
10
M10
-
-
-
-
x
x
-
x
-
x
-
0.0030
73182900
YES
Distance bushing GN 609-1...
GN 609-10-12-12
10
12
12
M10
-
-
-
-
x
x
-
x
-
x
-
0.0030
73182900
YES
Distance bushing GN 609-1...
GN 609-12-13-2
12
13
2
M12
-
x
-
-
-
-
-
-
-
-
-
0.0010
73182900
YES
Distance bushing GN 609-1...
GN 609-12-13-4
12
13
4
M12
-
x
-
-
-
-
-
-
-
-
-
0.0600
73182900
YES
Distance bushing GN 609-1...
GN 609-12-13-6
12
13
6
M12
-
x
-
-
-
-
-
-
-
-
-
0.0900
73182900
YES
Distance bushing GN 609-1...
GN 609-12-13-8
12
13
8
M12
-
x
-
-
-
-
-
-
-
-
-
0.0010
73182900
YES
Distance bushing GN 609-1...
GN 609-12-13-10
12
13
10
M12
-
x
-
-
-
-
-
-
-
-
-
0.1400
73182900
YES
Distance bushing GN 609-1...
GN 609-12-14-2
12
14
2
M12
-
-
-
-
x
x
x
x
-
-
-
0.0006
73182900
YES
Distance bushing GN 609-1...
GN 609-12-14-4
12
14
4
M12
-
-
-
-
x
x
x
x
-
-
-
0.0010
73182900
YES
Distance bushing GN 609-1...
GN 609-12-14-6
12
14
6
M12
-
-
-
-
x
x
x
x
-
-
-
0.0020
73182900
YES
Distance bushing GN 609-1...
GN 609-12-14-8
12
14
8
M12
-
-
-
-
x
x
x
x
-
-
-
0.0020
73182900
YES
Distance bushing GN 609-1...
GN 609-12-14-10
12
14
10
M12
-
-
-
-
x
x
x
x
-
-
-
0.0100
73182900
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D