目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 415-NG - Side thrust pins, Stainless Steel, smooth
Elesa+Ganter
分度及定位元件
GN 415
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn415/gn415_ng_asmtab.prj},{NB=Seitendruckstueck GN 415-ZD-39-B4-NG-1 (8.2.)},{PARTNUMBER=GN 415-ZD-39-B4-NG-1},{B1=39},{B2=14.5},{D=6.5},{H1=1},{H2=12},{K=6},{L1=35.0},{L2=8.2},{L2MAX=8.2},{L3=10.0},{L4=4.7},{M1=27},{M2=6.5},{M3=15},{M4=13.5},{R=-},{RX=0.00},{S=22},{FEDERDRUCK1=17},{FEDERDRUCK2=33},{TYPE=B4 - Keil, links},{ID=1 - normaler Federdruck},{WEIGHT=0.0930},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn415_ng_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B1
[mm]
B2
[mm]
D
[mm]
H1
+0,5
[mm]
H2
[mm]
K
[mm]
L1
[mm]
L3
[mm]
L4
≈
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
R
[mm]
S
[mm]
FEDERDRUCK1
Spring load initial
[N]
FEDERDRUCK2
Spring load end
[N]
TYPE
Type
ⁿ/ₐ
ID
Identification no.
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Side thrust pin GN 415-ZD...
GN 415-ZD-22-A1-NG-1
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
6.25
10
8
11
A1 - Cylinder, vertical
1 - standard spring load
0.0118
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-A2-NG-1
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
6.25
10
8
11
A2 - Cylinder, horizontal
1 - standard spring load
0.0118
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-B1-NG-1
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
-
10
8
11
B1 - Wedge, top
1 - standard spring load
0.0118
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-B2-NG-1
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
-
10
8
11
B2 - Wedge, down
1 - standard spring load
0.0118
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-B3-NG-1
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
-
10
8
11
B3 - Wedge, right
1 - standard spring load
0.0118
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-B4-NG-1
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
-
10
8
11
B4 - Wedge, left
1 - standard spring load
0.0118
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-32-A1-NG-1
32
10.0
5.4
1
9
5
27.5
7.0
3.1
21
5.5
12
10.0
10
16
8
19
A1 - Cylinder, vertical
1 - standard spring load
0.0393
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-32-A2-NG-1
32
10.0
5.4
1
9
5
27.5
7.0
3.1
21
5.5
12
10.0
10
16
8
19
A2 - Cylinder, horizontal
1 - standard spring load
0.0393
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-32-B1-NG-1
32
10.0
5.4
1
9
5
27.5
7.0
3.1
21
5.5
12
10.0
-
16
8
19
B1 - Wedge, top
1 - standard spring load
0.0392
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-32-B2-NG-1
32
10.0
5.4
1
9
5
27.5
7.0
3.1
21
5.5
12
10.0
-
16
8
19
B2 - Wedge, down
1 - standard spring load
0.0392
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-32-B3-NG-1
32
10.0
5.4
1
9
5
27.5
7.0
3.1
21
5.5
12
10.0
-
16
8
19
B3 - Wedge, right
1 - standard spring load
0.0392
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-32-B4-NG-1
32
10.0
5.4
1
9
5
27.5
7.0
3.1
21
5.5
12
10.0
-
16
8
19
B4 - Wedge, left
1 - standard spring load
0.0392
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-39-A1-NG-1
39
14.5
6.5
1
12
6
35.0
10.0
4.7
27
6.5
15
13.5
13.75
22
17
33
A1 - Cylinder, vertical
1 - standard spring load
0.0935
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-39-A2-NG-1
39
14.5
6.5
1
12
6
35.0
10.0
4.7
27
6.5
15
13.5
13.75
22
17
33
A2 - Cylinder, horizontal
1 - standard spring load
0.0935
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-39-B1-NG-1
39
14.5
6.5
1
12
6
35.0
10.0
4.7
27
6.5
15
13.5
-
22
17
33
B1 - Wedge, top
1 - standard spring load
0.0930
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-39-B2-NG-1
39
14.5
6.5
1
12
6
35.0
10.0
4.7
27
6.5
15
13.5
-
22
17
33
B2 - Wedge, down
1 - standard spring load
0.0930
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-39-B3-NG-1
39
14.5
6.5
1
12
6
35.0
10.0
4.7
27
6.5
15
13.5
-
22
17
33
B3 - Wedge, right
1 - standard spring load
0.0930
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-39-B4-NG-1
39
14.5
6.5
1
12
6
35.0
10.0
4.7
27
6.5
15
13.5
-
22
17
33
B4 - Wedge, left
1 - standard spring load
0.0930
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-A1-NG-2
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
6.25
10
11
20
A1 - Cylinder, vertical
2 - high spring load
0.0128
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-A2-NG-2
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
6.25
10
11
20
A2 - Cylinder, horizontal
2 - high spring load
0.0128
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-B1-NG-2
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
-
10
11
20
B1 - Wedge, top
2 - high spring load
0.0128
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-B2-NG-2
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
-
10
11
20
B2 - Wedge, down
2 - high spring load
0.0128
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-B3-NG-2
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
-
10
11
20
B3 - Wedge, right
2 - high spring load
0.0128
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-22-B4-NG-2
22
7.0
3.3
1
6
4
16.5
4.8
2.4
14
4.0
8
4.5
-
10
11
20
B4 - Wedge, left
2 - high spring load
0.0128
84879090
YES
Side thrust pin GN 415-ZD...
GN 415-ZD-32-A1-NG-2
32
10.0
5.4
1
9
5
27.5
7.0
3.1
21
5.5
12
10.0
10
16
19
45
A1 - Cylinder, vertical
2 - high spring load
0.0399
84879090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D