目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 111.2 - Retaining Cables, Type C, with 2 fixing loops
Elesa+Ganter
分度及定位元件
GN 111.2
GN 111.2 C
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn111_2/gn111_2_c/gn111_2_c_asmtab.prj},{NB=Halteseil GN 111.2-200-C-BL},{PARTNUMBER=GN 111.2-200-C-BL},{L=200},{D3=1.5},{SBOS=1800},{PPATH=gn111_2_c_asmtpl.prj},{FARBE=blank},{MAT=Edelstahl 1.4301 mit Kunststoff (PVC) ummantelt},{WEIGHT=0.0210},{CTN=73121061},{ROHS=YES},{INFOEG=Produktdetails},{OB=BL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
SBOS
Static load without key ring
[N]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining Cable GN 111.2-...
GN 111.2-150-C-TR
150
3.0
1800
Transparent
0.0094
73121069
YES
Retaining Cable GN 111.2-...
GN 111.2-150-C-SW
150
3.0
1800
Black
0.0094
73121069
YES
Retaining Cable GN 111.2-...
GN 111.2-150-C-BL
150
1.5
1800
Blank
0.0086
73121061
YES
Retaining Cable GN 111.2-...
GN 111.2-200-C-TR
200
3.0
1800
Transparent
0.0105
73121069
YES
Retaining Cable GN 111.2-...
GN 111.2-200-C-SW
200
3.0
1800
Black
0.0105
73121069
YES
Retaining Cable GN 111.2-...
GN 111.2-200-C-BL
200
1.5
1800
Blank
0.0210
73121061
YES
Retaining Cable GN 111.2-...
GN 111.2-320-C-TR
320
3.0
1800
Transparent
0.0125
73121069
YES
Retaining Cable GN 111.2-...
GN 111.2-320-C-SW
320
3.0
1800
Black
0.0125
73121069
YES
Retaining Cable GN 111.2-...
GN 111.2-320-C-BL
320
1.5
1800
Blank
0.0230
73121061
YES
Retaining Cable GN 111.2-...
GN 111.2-500-C-TR
500
3.0
1800
Transparent
0.0155
73121069
YES
Retaining Cable GN 111.2-...
GN 111.2-500-C-SW
500
3.0
1800
Black
0.0155
73121069
YES
Retaining Cable GN 111.2-...
GN 111.2-500-C-BL
500
1.5
1800
Blank
0.0260
73121061
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D