目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 820.4 - Stainless Steel-Toggle Clamps, Type PL, Solid clamping arm, with clasp for welding
Elesa+Ganter
铰接夹
GN 820.4
GN 820.4 NI
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn820_4/gn820_4_ni/gn_820_4_pl_ni_asmtab.prj},{NB=Edelstahl-Schnellspanner GN 820.4-75-PL-NI (closed)},{PARTNUMBER=GN 820.4-75-PL-NI},{AA=33},{GROESSE=75},{TYP=PL},{MODELLO=75 PLX},{ESECUZIONE=Acciaio inox},{ANGOLO= [0:90]},{VER13=1},{VER2=2},{PRA=3},{POS=1},{FH=900},{A=20},{B1=28},{B2=8},{B3=4},{B4=5.3},{D1=M5},{D2=4.5},{H1=45.5},{H2=29},{H3=11},{H4=19.0},{H5=14.0},{L1=118},{L2=67.0},{L3=40.0},{L4=49.5},{L5=45},{M1=13.5},{M2=3.5},{M3=5.0},{R=42.5},{S=4},{W=15.0},{AS=118,5},{B=45,5},{C=24÷25,5},{D=39,5},{F=28},{G=8},{H=13,5},{I=4},{L=-},{M=11},{N=5÷3,5},{O=-},{P=M5},{Q=4,5},{FH1=90},{FH2=135},{GR=90},{PPATH=../gn_820_4_st/gn_820_4_asmtpl.prj},{MAT=Edelstahl},{WEIGHT=0.0900},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
L1
≈
[mm]
L2
≈
[mm]
L4
max.
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
≈
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Toggle cl...
GN 820.4-75-PL-NI
75
900
28
8
4
M5
4.5
45.5
29
11
118
67.0
49.5
13.5
3.5
5.0
42.5
4
0.0900
82057000
YES
Stainless Steel-Toggle cl...
GN 820.4-130-PL-NI
130
1000
36
10
5
M6
5.6
64.5
44
16
172
92.5
64.0
26.0
5.8
8.8
62.5
5
0.2000
82057000
YES
Stainless Steel-Toggle cl...
GN 820.4-230-PL-NI
230
1700
44
12
6
M8
6.6
75.5
51
18
196
109.0
79.0
26.0
6.5
9.0
71.5
6
0.3300
82057000
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D