目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 810.4 - Stainless Steel-Toggle clamps, Type FL, Solid bar version with clasp
Elesa+Ganter
铰接夹
GN 810.4
GN 810.4 NI
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn810_4/gn810_4_ni/gn810_4_ni_fl_asmtab.prj},{NB=Edelstahl-Schnellspanner GN 810.4-130-FL-NI (closed)},{CODICE=AA586},{DESCRIZIONE=130/EL},{B=142},{C=28},{D=51},{E=42},{F=35},{G=27-29},{H=12.5-19},{I=5},{L=-},{M=16},{N=2.5},{O=-},{P=M6},{Q=5.6},{FH1=105},{FH2=175},{GR=280},{VER=2},{PARTNUMBER=GN 810.4-130-FL-NI},{GROESSE=130},{POS=1},{FH=1050},{A=28},{AX=86.0},{B1=35},{B2=10},{B3=5},{D1=M6},{D2=5.5},{H1=156},{H2=41.5},{H3=16},{H4=25.5},{H5=25},{L1=86.0},{L2=42},{L3=54},{L4=55},{M1=12.5},{M2=19},{M3=6.5},{M4=7.5},{R=79.5},{S=5},{W=17.5},{WEIGHT=0.2710},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn810_4_ni_asmtpl.prj},{V=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
[mm]
FH
Holding capacity
[N]
B1
[mm]
B2
[mm]
B3
[mm]
D1
ⁿ/ₐ
D2
≈
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
L1
≈
[mm]
L3
max.
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
R
≈
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
V
ⁿ/ₐ
Stainless Steel-Toggle cl...
GN 810.4-130-FL-NI
130
1050
35
10
5
M6
5.5
156
41.5
16
86.0
54
55
12.5
19
6.5
7.5
79.5
5
0.2710
82057000
YES
3
Stainless Steel-Toggle cl...
GN 810.4-230-FL-NI
230
2000
43
12
6
M8
6.5
183
48.0
18
112.0
73
68
18.0
21
6.5
6.5
104.0
6
0.4560
82057000
YES
3
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D