目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 437 - Stainless Steel-Hinges with adjustable friction, Type A, 2x2 bores for countersunk head screw
Elesa+Ganter
铰链及连接件
GN 437
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn437/gn437_a4_asmtab.prj},{NB=Edelstahl-Scharnier GN 437-A4-40-40-A-GS (0)},{PARTNUMBER=GN 437-A4-40-40-A-GS},{L1=40},{L2=40},{ROT=0},{D=5.3},{H1=13.5},{H2=5.0},{H3=7.0},{H4=14},{L3=13.0},{M1=25},{M2=25},{SW=2.5},{AM=0.50},{RM=3.0},{WEIGHT=0.0600},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn437_a4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
SW
[mm]
AM
max. recommended tightening torque of the set screw
[Nm]
RM
Friction torque
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Hinge GN ...
GN 437-A4-40-40-A-GS
40
40
5.3
13.5
5.0
7.0
14
13.0
25
25
2.5
0.50
3.0
0.0600
83021000
YES
Stainless Steel-Hinge GN ...
GN 437-A4-50-50-A-GS
50
50
6.5
15.5
6.0
8.0
16
16.5
30
30
3.0
0.75
4.0
0.1126
83021000
YES
Stainless Steel-Hinge GN ...
GN 437-A4-60-60-A-GS
60
60
8.3
18.5
7.5
9.5
19
20.0
36
36
4.0
1.50
6.0
0.1883
83021000
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D