目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 237.3 A - Stainless Steel-Heavy duty hinges, Type A, with bores for countersunk screws
Elesa+Ganter
铰链及连接件
GN 237.3
GN 237.3
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn237_3/gn237_3/gn237_3_a_asmtab.prj},{NB=Edelstahl-Schwerlastscharnier GN 237.3-NI-60-60-A-GS (0)},{PARTNUMBER=GN 237.3-NI-60-60-A-GS},{L1=60},{L2=60},{ROT=0},{OBVIS=matt gestrahlt},{D1=8.3},{D2=8},{H1=16.0},{H2=8},{H3=8.5},{H5=17},{L3=25.5},{M1=36},{M2=36},{WEIGHT=0.2150},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn237_3_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
OBVIS
Surface
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H5
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Heavy dut...
GN 237.3-NI-50-50-A-GS
50
50
matte shot-blasted
6.3
6
12.5
6
6.5
13
21.0
30
30
0.1150
83021000
YES
Stainless Steel-Heavy dut...
GN 237.3-NI-50-50-A-SW
50
50
black
6.3
6
12.5
6
6.5
13
21.0
30
30
0.1150
83021000
YES
Stainless Steel-Heavy dut...
GN 237.3-NI-60-60-A-GS
60
60
matte shot-blasted
8.3
8
16.0
8
8.5
17
25.5
36
36
0.2150
83021000
YES
Stainless Steel-Heavy dut...
GN 237.3-NI-60-60-A-SW
60
60
black
8.3
8
16.0
8
8.5
17
25.5
36
36
0.2150
83021000
YES
Stainless Steel-Heavy dut...
GN 237.3-NI-80-80-A-GS
80
80
matte shot-blasted
10.3
10
20.0
10
10.5
21
36.0
50
50
0.4870
83021000
YES
Stainless Steel-Heavy dut...
GN 237.3-NI-80-80-A-SW
80
80
black
10.3
10
20.0
10
10.5
21
36.0
50
50
0.4870
83021000
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D