目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 161 - Hinges Zinc pressure, die casting, for Aluminium profiles
Elesa+Ganter
铰链及连接件
GN 161
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn161/gn161_asmtab.prj},{NB=Scharnier GN 161-57(33-16.5 0)},{PARTNUMBER=GN 161-57},{L1=57},{ROT=0},{B=6.3},{D=6},{H1=12},{H2=6.5},{L2=50},{L3=28.5},{L4=28.5},{N=33.0},{M1=16.5},{F1=4.200},{F2=4.200},{F3=5.000},{F4=5.000},{PPATH=gn161_asmtpl.prj},{WEIGHT=0.1070},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
B
[mm]
D
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M2
nut distance
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 161-57
GN 161-57
57
6.3
6
12
6.5
50
28.5
28.5
16.5
0.1070
83021000
YES
Hinge GN 161-68
GN 161-68
68
6.3
6
12
6.5
50
28.5
40.0
21.0
0.1300
83021000
YES
Hinge GN 161-80
GN 161-80
80
6.3
6
12
6.5
50
40.0
40.0
21.0
0.1440
83021000
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D