目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CFAX. - 铰链
Elesa+Ganter
铰链及连接件
CFAX.
Powered by
CAD模型選擇
{elesa_ganter/hinges/cfax/cfax_asmtab.prj},{NB=Hinges CFAX.40 SH-4 (0)},{PARTNUMBER=422423},{DESCRIPTION=CFAX.40 SH-4},{ROT=0},{TYP=1},{DIM01=39.5},{DIM02=38.5},{DIM03=-},{DIM04=-},{DIM05=25.1},{DIM06=25},{DIM07=14},{DIM08=9.5},{DIM09=9.5},{DIM10=-},{DIM11=14},{DIM12=3},{DIM13=4.5},{DIM14=8.5},{DIM15=-},{DIM16=1},{WEIGHT=14},{ND=0.000},{KDA=0.000},{KDI=0.000},{H=0.000},{L=0.000},{D3=4.500},{D4=8.500},{D5=0.000},{H3=0.000},{DD=14.000},{D6=0.000},{H4=0.000},{PPATH=cfax_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
B
[mm]
DIM03
d1
ⁿ/ₐ
DIM04
h
[mm]
DIM05
f1 ±0.25
[mm]
DIM06
f1 ±0.25
[mm]
DIM07
H
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
b1
[mm]
DIM12
d
[mm]
DIM13
d3
[mm]
DIM14
d4
[mm]
DIM15
d5
[mm]
DIM16
C #
[N]
WEIGHT
Weight
[g]
铰链 CFAX.40 B-M4
422421
CFAX.40 B-M4
39.5
38.5
M4
6.5
25.1
25
14
9.5
9.5
-
14
3
-
-
-
5
23
铰链 CFAX.49 B-M5
422431
CFAX.49 B-M5
49.5
48.0
M5
8.5
30.5
31
19
13.0
11.0
-
17
4
-
-
-
5
39
铰链 CFAX.65 B-M6
422441
CFAX.65 B-M6
65.0
64.0
M6
9
40.0
40
23
15.0
13.5
-
24
5
-
-
-
5
85
铰链 CFAX.40 SH-4
422423
CFAX.40 SH-4
39.5
38.5
-
-
25.1
25
14
9.5
9.5
-
14
3
4.5
8.5
-
1
14
铰链 CFAX.49 SH-5
422433
CFAX.49 SH-5
49.5
48.0
-
-
30.5
31
19
13.0
11.0
-
17
4
5.5
10
-
2
29
铰链 CFAX.65 SH-6
422443
CFAX.65 SH-6
65.0
64.0
-
-
40.0
40
23
15.0
13.5
-
24
5
6.5
12.5
-
3
62
铰链 CFAX.40 CH-4
422425
CFAX.40 CH-4
39.5
38.5
-
-
25.1
25
14
9.5
9.5
4.5
14
3
4.5
-
8.5
1
14
铰链 CFAX.49 CH-5
422435
CFAX.49 CH-5
49.5
48.0
-
-
30.5
31
19
13.0
11.0
5.5
17
4
5.5
-
10
2
29
铰链 CFAX.65 CH-6
422445
CFAX.65 CH-6
65.0
64.0
-
-
40.0
40
23
15.0
13.5
6.5
24
5
6.5
-
11
3
62
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D