目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 75 - Mushroom Shaped Knobs, Type D with internal thread
Elesa+Ganter
固定及旋转手柄
GN 75
GN 75 D
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/gn75/gn75_d/gn75_d.prj},{NB=Pilzknopf, Stahl GN 75-25-M6-D},{PARTNUMBER=GN 75-25-M6-D},{D1=25},{D2=M6},{D3=8},{D4=14},{H=29},{L=14},{T=9},{R1=32.0},{R2=2.5},{R3=7.5},{L1=7.0},{D5=11.0},{L2=14.0},{L3=24.8},{WINKEL=13.570},{HHE=7.250},{KDM=4.917},{D2X=6.000},{MAT=Stahl, brüniert},{WEIGHT=0.0420},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D4
[mm]
H
[mm]
T
min.
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mushroom Shaped Knob, Ste...
GN 75-16-M5-D
16
M5
10
18
7
Steel, blackened
0.0100
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-16-M5-D-ZB
16
M5
10
18
7
Steel, Zinc plated, blue ...
0.0110
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-20-M6-D
20
M6
12
24
9
Steel, blackened
0.0222
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-20-M6-D-ZB
20
M6
12
24
9
Steel, Zinc plated, blue ...
0.0220
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-25-M6-D
25
M6
14
29
9
Steel, blackened
0.0420
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-25-M6-D-ZB
25
M6
14
29
9
Steel, Zinc plated, blue ...
0.0430
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-32-M8-D
32
M8
18
37
12
Steel, blackened
0.0756
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-32-M8-D-ZB
32
M8
18
37
12
Steel, Zinc plated, blue ...
0.0840
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-36-M10-D
36
M10
20
42
15
Steel, blackened
0.1160
83024900
YES
Mushroom Shaped Knob, Ste...
GN 75-36-M10-D-ZB
36
M10
20
42
15
Steel, Zinc plated, blue ...
0.1200
83024900
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D