目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
UCFL - Self-aligning brackets
Elesa+Ganter
Conveyor components
UCFL
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/ucfl/ucfl.prj},{NB=Supporti autoallineanti UCFL.206-B-30-T},{PARTNUMBER=419562},{DESCRIPTION=UCFL.206-B-30-T},{VER=1},{DIM05=56},{DIM01=30},{DIM02=10.5},{DIM03=50},{DIM04=60},{DIM06=149},{DIM07=117},{DIM08=26},{DIM09=41},{DIM10=54},{DIM11=20},{DIM12=11000},{DIM13=19000},{DIM14=13000},{WEIGHT=397},{B=86},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM05
H
[mm]
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
d2 min
[mm]
DIM04
d2 max
[mm]
DIM06
l
[mm]
DIM07
f
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
h4
[mm]
DIM12
Static load bearing
ⁿ/ₐ
DIM13
Dynamic load bearing
[N]
DIM14
Load support
[N]
WEIGHT
Weight
[g]
Self-aligning brackets UC...
419552
UCFL.205-B-25-T
49
25
10.5
45
50
131
99
22
36
47
17
7000
14000
10000
294
Self-aligning brackets UC...
419562
UCFL.206-B-30-T
56
30
10.5
50
60
149
117
26
41
54
20
11000
19000
13000
397
Self-aligning brackets UC...
419532
UCFL.205-B-25-P
49
25
10.5
45
50
131
99
22
36
0
17
7000
14000
10000
300
Self-aligning brackets UC...
419542
UCFL.206-B-30-P
56
30
10.5
50
60
149
117
26
41
0
20
11000
19000
13000
404
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D