目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 727 - Control knobs with adjustable spindle, Type S1 Mounting with hexagon head screw, Coding SR with scale 0,1...0,9 50 graduations ascending clockwise
Elesa+Ganter
控制元件
GN 727
GN 727 S1
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn727/gn727_s1/gn_727_s1_sr_asmtab.prj},{NB=Drehknopf mit Verstellspindel GN 727-27-S1-SR (Unactivated-2)},{PARTNUMBER=GN 727-27-S1-SR},{POS=0},{ABSTAND=2},{D1=27},{D2=M6},{NDM2=6},{D3=M12x1},{NDM3=12},{KZ= 'SR', 'Rechtsdrehung', 'SL', 'Linksdrehung'},{D4=6.4},{D5=18},{D6=4.3},{D7=38},{D8=19},{D9=12.5},{B1=10},{B2=20},{H=4.3},{K1=28},{K2=22},{L1=54},{L2=19.5},{L3=37.5},{L4=0.5},{L5=1},{SW=22},{S=10},{W=10},{FORM=S1},{W1=10.000},{D61=8.000},{S1=4.600},{H1=2.200},{PPATH=gn_727_s1_sr_asmtpl.prj},{WEIGHT=0.1128},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
Thread
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
-0.05 Spigot
[mm]
D9
[mm]
B1
[mm]
B2
[mm]
H
[mm]
K1
[mm]
K2
[mm]
L1
+0.2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
W
Adjustable range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control knob with adjusta...
GN 727-27-S1-SR
27
M6
M12x1
6.4
18
4.3
38
19
12.5
10
20
4.3
28
22
54
19.5
37.5
0.5
1
22
10
0.1128
84879090
YES
Control knob with adjusta...
GN 727-34-S1-SR
34
M8
M16x1
8.5
23
5.3
50
24
18.3
11
25
4.2
36
30
67
23.5
45.5
0.5
1
27
15
0.1825
84879090
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D