目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 436 - Stainless Steel-Control knobs,Type N without marking
Elesa+Ganter
控制元件
GN 436
GN 436 N
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn436/gn436_n/gn_436_n.prj},{NB=Edelstahl-Drehknopf GN 436-24-B6-N-MT},{PARTNUMBER=GN 436-24-B6-N-MT},{D1=24},{D2=B6},{D2X=6},{D3=M4},{H=16},{L=4},{T=10},{WEIGHT=0.0520},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Bore H8
ⁿ/ₐ
D3
Thread
ⁿ/ₐ
H
[mm]
L
Length
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Control k...
GN 436-24-B5-N-MT
24
B5
M4
16
4
10
0.0530
84879059
YES
Stainless Steel-Control k...
GN 436-24-B6-N-MT
24
B6
M4
16
4
10
0.0520
84879059
YES
Stainless Steel-Control k...
GN 436-28-B6-N-MT
28
B6
M4
18
4
11
0.0800
84879059
YES
Stainless Steel-Control k...
GN 436-28-B8-N-MT
28
B8
M4
18
4
11
0.0780
84879059
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D