目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6305 - Tommy nuts, with fixed bar
Elesa+Ganter
紧定手柄
DIN 6305
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/din6305/din6305.prj},{NB=Knebelmutter DIN 6305-M12},{PARTNUMBER=DIN 6305-M12},{D1=M12},{D1X=12},{D2=20},{D3=10},{L1=100},{L2=70},{L3=25},{A=61},{WEIGHT=0.1940},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tommy nut DIN 6305-M10
DIN 6305-M10
M10
18
8
80
60
20
0.1290
73181595
YES
Tommy nut DIN 6305-M12
DIN 6305-M12
M12
20
10
100
70
25
0.1940
73181595
YES
Tommy nut DIN 6305-M16
DIN 6305-M16
M16
24
12
120
85
35
0.3220
73181595
YES
Tommy nut DIN 6305-M20
DIN 6305-M20
M20
30
16
140
95
40
0.5890
73181595
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D