目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6335 - Star knobs Cast iron Type A, casting only
Elesa+Ganter
紧固旋钮
DIN 6335
DIN 6335 GG
DIN 6335 GG A
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/din6335/din6335_gg/din6335_gg_a/din_6335_gg_a.prj},{NB=Kreuzgriff DIN 6335-GG-50-A},{PARTNUMBER=DIN 6335-GG-50-A},{D1=50},{D4=18},{H3=34},{H4=20},{R1=4.000},{R2=17.000},{R3=70.000},{W1=87.000},{WEIGHT=0.1190},{CTN=73259990},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D4
[mm]
H3
[mm]
H4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob DIN 6335-GG-32-...
DIN 6335-GG-32-A
32
12
21
10
0.0300
73259990
YES
Star knob DIN 6335-GG-40-...
DIN 6335-GG-40-A
40
14
26
14
0.0610
73259990
YES
Star knob DIN 6335-GG-50-...
DIN 6335-GG-50-A
50
18
34
20
0.1190
73259990
YES
Star knob DIN 6335-GG-63-...
DIN 6335-GG-63-A
63
20
42
25
0.2000
73259990
YES
Star knob DIN 6335-GG-80-...
DIN 6335-GG-80-A
80
25
52
30
0.3800
73259990
YES
Star knob DIN 6335-GG-100...
DIN 6335-GG-100-A
100
32
65
38
0.8000
73259990
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D