目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
B.193-FP - Knurled grip knobs
Elesa+Ganter
紧固旋钮
B.193
B.193 FP
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/b_193_combi/b_193_fp/b_193_fp.prj},{NB=Knurled grip knobs B.193/30 FP-M8},{PARTNUMBER=2512},{DESCRIPTION=B.193/30 FP-M8},{DIM01=31},{DIM02=M8},{DIM03=18.0},{DIM04=24},{DIM05=13},{DIM06=6},{DIM07=15},{WEIGHT=21},{NDM=8.000},{KDM=6.647},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
重量
[g]
Knurled grip knobs B.193/...
2111
B.193/15 FP-M4
15
M4
11.0
11
6
2
10
4
Knurled grip knobs B.193/...
2211
B.193/18 FP-M5
18
M5
12.0
13
7
3
10
5
Knurled grip knobs B.193/...
2311
B.193/20 FP-M6
22
M6
14.0
15
8
4
11
8
Knurled grip knobs B.193/...
2411
B.193/25 FP-M6
26
M6
18.0
19
10
6
15
16
Knurled grip knobs B.192/...
2412
B.192/25 FP-M8
26
M8
18.0
19
10
6
15
17
Knurled grip knobs B.193/...
2511
B.193/30 FP-M6
31
M6
18.0
24
13
6
15
22
Knurled grip knobs B.193/...
2512
B.193/30 FP-M8
31
M8
18.0
24
13
6
15
21
Knurled grip knobs B.193/...
2513
B.193/30 FP-M10
31
M10
18.0
24
13
6
15
24
Knurled grip knobs B.193/...
2514
B.193/30 FP-M12
31
M12
18.0
24
13
6
15
20
Knurled grip knobs B.193/...
2611
B.193/35 FP-M10
36
M10
22.5
27
14
8
15
31
Knurled grip knobs B.193/...
2612
B.193/35 FP-M12
36
M12
22.5
27
14
8
15
30
Knurled grip knobs B.193/...
2711
B.193/40 FP-M10
40
M10
26.0
29
14
10
15
40
Knurled grip knobs B.193/...
2712
B.193/40 FP-M12
40
M12
26.0
29
14
10
15
38
Knurled grip knobs B.193/...
2811
B.193/50 FP-M12
50
M12
32.0
36
21
12
21
72
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D