目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 53b - Collar Nuts, Steel, for Aluminum Profiles (b-Modular System)
Elesa+Ganter
铝制型材
GN 53b Collar Nuts, Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD模型選擇
{elesa_ganter/aluminum_profiles/gn53b/gn53b.prj},{NB=Bundmutter, Stahl GN 53b-8M6-SZ},{PARTNUMBER=GN 53b-8M6-SZ},{N=8},{D1=M6},{D1X=6},{D2=14},{H=6},{S=10},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0030},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
D1
ⁿ/ₐ
D2
≈
[mm]
H
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Collar Nut, Steel GN 53b-...
GN 53b-8M6-SZ
8
M6
14
6
10
0.0030
73181692
YES
Collar Nut, Steel GN 53b-...
GN 53b-10M8-SZ
10
M8
21
8
13
0.0060
73181692
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D