目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HGFT-PR - Oil level indicators
Elesa+Ganter
液压系统附件
HGFT-PR
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/hgft_pr/hgft_pr_asmtab.prj},{NB=Oil level indicators HGFT.16/PR-3/4},{PARTNUMBER=14482},{DESCRIPTION=HGFT.16/PR-3/4},{DIM01=G 3/4},{DIM02=9.5},{DIM03=8.5},{DIM04=35.0},{DIM05=18.0},{DIM06=32},{DIM07=8÷10},{WEIGHT=9},{NDM=26.440},{KDM=24.120},{PPATH=hgft_pr_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
D
[mm]
DIM05
D
[mm]
DIM06
S
[mm]
DIM07
Tightening torque
[Nm]
WEIGHT
[g]
Oil level indicators HGFT...
14462
HGFT.13/PR-1/2
G 1/2
10.0
8.5
28.0
14.5
24
6÷8
5
Oil level indicators HGFT...
14482
HGFT.16/PR-3/4
G 3/4
9.5
8.5
35.0
18.0
32
8÷10
9
Oil level indicators HGFT...
14522
HGFT.21/PR-1
G 1
11.0
9.5
42.5
23.0
38
10÷12
14
Oil level indicators HGFT...
14542
HGFT.25/PR-1 1/4-C9
G 1 1/4
11.0
9.0
50.0
30.0
46
12÷15
30
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D