目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 880 MS - Oil drain valves, Type K, with plastic protective cap and retaining cable
Elesa+Ganter
液压系统附件
GN 880
GN 880 MS
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn880/gn880_ms/gn880_ms_asmtab.prj},{NB=Oelablassventil GN 880-M26x1,5-MS-K},{PARTNUMBER=GN 880-M26x1,5-MS-K},{D1=M26x1,5},{NDM1=26.000},{NDM2=0.000},{D2=32},{D3=M26x1,5},{D4=30},{E=37.0},{L1=9},{L2=12},{L3=32},{SW=32},{PPATH=gn880_ms_asmtpl.prj},{WEIGHT=0.1325},{CTN=84818079},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
Connection thread for GN 880.1
ⁿ/ₐ
D4
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil drain valve GN 880-M2...
GN 880-M24x1,5-MS-K
M24x1,5
29
M26x1,5
30
34.7
9
12
32
30
0.1160
84818079
YES
Oil drain valve GN 880-M2...
GN 880-M26x1,5-MS-K
M26x1,5
32
M26x1,5
30
37.0
9
12
32
32
0.1325
84818079
YES
Oil drain valve GN 880-G3...
GN 880-G3/4-MS-K
G3/4
32
M26x1,5
30
37.0
9
12
32
32
0.1400
84818079
YES
Oil drain valve GN 880-M3...
GN 880-M30x1,5-MS-K
M30x1,5
36
M26x1,5
30
41.6
9
12
32
36
0.1655
84818079
YES
Oil drain valve GN 880-G1...
GN 880-G1-MS-K
G1
39
M26x1,5
30
47.3
9
12
32
41
0.1850
84818079
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D