目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7440 - Stainless Steel Sight Glasses, AISI 316 L, Metal-Fused, Type A, with reflector grooves
Elesa+Ganter
液压系统附件
GN 7440
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn7440/gn7440.prj},{NB=Schauglas GN 7440-18-G3/4-A-3},{PARTNUMBER=GN 7440-18-G3/4-A-3},{D1=18},{D2=G3/4},{D2X=1.000},{D3=32},{L1=9.0},{L2=8.0},{S=30},{B=80},{KEN=3 - Dichtung Kupfer},{D2ND=26.440},{XSW=6.000},{WEIGHT=0.0518},{CTN=90261089},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
B
max. operating pressure (safety factor 5) at -20 °C to 120 °C
[bar]
KEN
Identification no.
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Sight Gla...
GN 7440-11-G3/8-A-2
11
G3/8
22
8.0
7.5
20
80
2 - Seal FPM (Viton©)
0.0220
90261089
YES
Stainless Steel Sight Gla...
GN 7440-11-G3/8-A-3
11
G3/8
22
8.0
7.5
20
80
3 - Seal copper
0.0220
90261089
YES
Stainless Steel Sight Gla...
GN 7440-11-M16x1,5-A-2
11
M16x1,5
22
8.0
7.5
20
80
2 - Seal FPM (Viton©)
0.0220
90261089
YES
Stainless Steel Sight Gla...
GN 7440-11-M16x1,5-A-3
11
M16x1,5
22
8.0
7.5
20
80
3 - Seal copper
0.0220
90261089
YES
Stainless Steel Sight Gla...
GN 7440-14-G1/2-A-2
14
G1/2
26
8.5
7.5
23
80
2 - Seal FPM (Viton©)
0.0295
90261089
YES
Stainless Steel Sight Gla...
GN 7440-14-G1/2-A-3
14
G1/2
26
8.5
7.5
23
80
3 - Seal copper
0.0300
90261089
YES
Stainless Steel Sight Gla...
GN 7440-14-M20x1,5-A-2
14
M20x1,5
26
8.5
7.5
23
80
2 - Seal FPM (Viton©)
0.0295
90261089
YES
Stainless Steel Sight Gla...
GN 7440-14-M20x1,5-A-3
14
M20x1,5
26
8.5
7.5
23
80
3 - Seal copper
0.0300
90261089
YES
Stainless Steel Sight Gla...
GN 7440-18-G3/4-A-2
18
G3/4
32
9.0
8.0
30
80
2 - Seal FPM (Viton©)
0.0515
90261089
YES
Stainless Steel Sight Gla...
GN 7440-18-G3/4-A-3
18
G3/4
32
9.0
8.0
30
80
3 - Seal copper
0.0518
90261089
YES
Stainless Steel Sight Gla...
GN 7440-18-M26x1,5-A-2
18
M26x1,5
32
9.0
8.0
30
80
2 - Seal FPM (Viton©)
0.0510
90261089
YES
Stainless Steel Sight Gla...
GN 7440-18-M26x1,5-A-3
18
M26x1,5
32
9.0
8.0
30
80
3 - Seal copper
0.0513
90261089
YES
Stainless Steel Sight Gla...
GN 7440-24-G1-A-2
24
G1
40
11.0
8.5
36
80
2 - Seal FPM (Viton©)
0.0820
90261089
YES
Stainless Steel Sight Gla...
GN 7440-24-G1-A-3
24
G1
40
11.0
8.5
36
80
3 - Seal copper
0.0843
90261089
YES
Stainless Steel Sight Gla...
GN 7440-24-M33x1,5-A-2
24
M33x1,5
40
11.0
8.5
36
80
2 - Seal FPM (Viton©)
0.0820
90261089
YES
Stainless Steel Sight Gla...
GN 7440-24-M33x1,5-A-3
24
M33x1,5
40
11.0
8.5
36
80
3 - Seal copper
0.0843
90261089
YES
Stainless Steel Sight Gla...
GN 7440-32-G11/4-A-2
32
G11/4
50
12.0
9.0
46
40
2 - Seal FPM (Viton©)
0.1300
90261089
YES
Stainless Steel Sight Gla...
GN 7440-32-G11/4-A-3
32
G11/4
50
12.0
9.0
46
40
3 - Seal copper
0.1346
90261089
YES
Stainless Steel Sight Gla...
GN 7440-32-M42x1,5-A-2
32
M42x1,5
50
12.0
9.0
46
40
2 - Seal FPM (Viton©)
0.1300
90261089
YES
Stainless Steel Sight Gla...
GN 7440-32-M42x1,5-A-3
32
M42x1,5
50
12.0
9.0
46
40
3 - Seal copper
0.1346
90261089
YES
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D