目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
5-120 - Closed cell sponge rubber seals
Dirak
Gaskets
Powered by
CAD模型選擇
{dirak/gummi_profile/5_120.prj},{NB=225-1504.00-0000011},{MAT=Natural rubber},{M=15x4},{L=1},{W=15},{T=4},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Size W x T
[mm]
225-1003.00-00000
225-1003.00-00000
Natural rubber
10x3
226-1003.00-00000
226-1003.00-00000
Neoprene
10x3
225-1004.00-00000
225-1004.00-00000
Natural rubber
10x4
226-1004.00-00000
226-1004.00-00000
Neoprene
10x4
225-1005.00-00000
225-1005.00-00000
Natural rubber
10x5
226-1005.00-00000
226-1005.00-00000
Neoprene
10x5
225-1503.00-00000
225-1503.00-00000
Natural rubber
15x3
226-1503.00-00000
226-1503.00-00000
Neoprene
15x3
225-1504.00-00000
225-1504.00-00000
Natural rubber
15x4
226-1504.00-00000
226-1504.00-00000
Neoprene
15x4
225-1505.00-00000
225-1505.00-00000
Natural rubber
15x5
226-1505.00-00000
226-1505.00-00000
Neoprene
15x5
225-2003.00-00000
225-2003.00-00000
Natural rubber
20x3
226-2003.00-00000
226-2003.00-00000
Neoprene
20x3
225-2004.00-00000
225-2004.00-00000
Natural rubber
20x4
226-2004.00-00000
226-2004.00-00000
Neoprene
20x4
225-2005.00-00000
225-2005.00-00000
Natural rubber
20x5
226-2005.00-00000
226-2005.00-00000
Neoprene
20x5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D