目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
CYP
NIDEC COMPONENTS
Switch
DIP Slide Switches
Powered by
CAD模型選擇
{copal/switch/dip_slide_switches/cyp_asmtab.prj},{NB=CYP-0602MC},{NOB=6 bits},{OD=Upper},{S=Convex lever (Without seal tape)},{SOT=Through hole pin},{FOP=Magazine},{L=16.64},{CS=Gold plated},{VER=6},{PPATH=assemblies/cyp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
NOB
Number of Bits
ⁿ/ₐ
OD
ON Direction
ⁿ/ₐ
S
Structure
ⁿ/ₐ
SOT
Shapes of Terminal
ⁿ/ₐ
FOP
Form of Packaging
ⁿ/ₐ
L
Length
[mm]
CYP-0200TB
CYP-0200TB
2 bits
Upper
Flat lever (With seal tap...
Gull wing
Taping
6.48
CYP-0200MB
CYP-0200MB
2 bits
Upper
Flat lever (With seal tap...
Gull wing
Magazine
6.48
CYP-0200MC
CYP-0200MC
2 bits
Upper
Flat lever (With seal tap...
Through hole pin
Magazine
6.48
CYP-0201TB
CYP-0201TB
2 bits
Upper
Flat lever (Without seal ...
Gull wing
Taping
6.48
CYP-0201MB
CYP-0201MB
2 bits
Upper
Flat lever (Without seal ...
Gull wing
Magazine
6.48
CYP-0201MC
CYP-0201MC
2 bits
Upper
Flat lever (Without seal ...
Through hole pin
Magazine
6.48
CYP-0202TB
CYP-0202TB
2 bits
Upper
Convex lever (Without sea...
Gull wing
Taping
6.48
CYP-0202MB
CYP-0202MB
2 bits
Upper
Convex lever (Without sea...
Gull wing
Magazine
6.48
CYP-0202MC
CYP-0202MC
2 bits
Upper
Convex lever (Without sea...
Through hole pin
Magazine
6.48
CYP-0210TB
CYP-0210TB
2 bits
Lower
Flat lever (With seal tap...
Gull wing
Taping
6.48
CYP-0210MB
CYP-0210MB
2 bits
Lower
Flat lever (With seal tap...
Gull wing
Magazine
6.48
CYP-0210MC
CYP-0210MC
2 bits
Lower
Flat lever (With seal tap...
Through hole pin
Magazine
6.48
CYP-0211TB
CYP-0211TB
2 bits
Lower
Flat lever (Without seal ...
Gull wing
Taping
6.48
CYP-0211MB
CYP-0211MB
2 bits
Lower
Flat lever (Without seal ...
Gull wing
Magazine
6.48
CYP-0211MC
CYP-0211MC
2 bits
Lower
Flat lever (Without seal ...
Through hole pin
Magazine
6.48
CYP-0212TB
CYP-0212TB
2 bits
Lower
Convex lever (Without sea...
Gull wing
Taping
6.48
CYP-0212MB
CYP-0212MB
2 bits
Lower
Convex lever (Without sea...
Gull wing
Magazine
6.48
CYP-0212MC
CYP-0212MC
2 bits
Lower
Convex lever (Without sea...
Through hole pin
Magazine
6.48
CYP-0400TB
CYP-0400TB
4 bits
Upper
Flat lever (With seal tap...
Gull wing
Taping
11.56
CYP-0400MB
CYP-0400MB
4 bits
Upper
Flat lever (With seal tap...
Gull wing
Magazine
11.56
CYP-0400MC
CYP-0400MC
4 bits
Upper
Flat lever (With seal tap...
Through hole pin
Magazine
11.56
CYP-0401TB
CYP-0401TB
4 bits
Upper
Flat lever (Without seal ...
Gull wing
Taping
11.56
CYP-0401MB
CYP-0401MB
4 bits
Upper
Flat lever (Without seal ...
Gull wing
Magazine
11.56
CYP-0401MC
CYP-0401MC
4 bits
Upper
Flat lever (Without seal ...
Through hole pin
Magazine
11.56
CYP-0402TB
CYP-0402TB
4 bits
Upper
Convex lever (Without sea...
Gull wing
Taping
11.56
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D