Type 12 Free-Standing Double-Door Single-Access Enclosures - Type 12 / 13 Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 12/13 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_12_13/type_12_fs_dd_enclos_asmtab.prj},{NB=604818-12FSD},{A=60.00},{B=48.00},{C=18.00},{TS=},{ACCESS=},{G=12},{LOD=},{GG=0.102},{PPATH=parts/type_12_fs_dd_enclos_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
G
Gauge
ⁿ/ₐ
604818-12FSD
604818-12FSD
60.00
1524
1219
457
60.00x48.00x18.00
1524x1219x457
23.12
587
23.12
587
32.00
813
12
724818-12FSD
724818-12FSD
72.00
1829
1219
457
72.00x48.00x18.00
1829x1219x457
29.12
740
29.12
740
38.00
965
12
904820-12FSD
904820-12FSD
90.00
2286
1219
508
90.00x48.00x20.00
2286x1219x508
38.12
968
38.12
968
47.00
1194
12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D