目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-LE-M - L-Standpipe adaptors
Conexa
DIN Verschraubungen
Nicht einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_4_nicht_einstellbar/c_le_m_asmtab.prj},{NB=C-LE 42 LM},{BEZ1=LE 42 LM},{AUS=Set},{MAT=C},{BAU=L},{PN=160},{D1=42},{T=M48x2},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40.0},{L3=39},{L4=22},{L5=63},{S1=50},{S2=60},{PPATH=assemblies/le_m_asmtpl.prj},{KGEINZEL=78.1},{KGM=21.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-LE 22 LM
C-LE 22 LM
L
160
22
M26x1,5
19
18
31
35
27.5
26
16
44
27
36
37.0
CONEXA C-LE 28 LM
C-LE 28 LM
L
160
28
M33x2
24
23
39
38
30.5
30
18
47
36
41
55.1
CONEXA C-LE 35 LM
C-LE 35 LM
L
160
35
M42x2
30
30
49
45
34.5
34
20
56
41
50
81.2
CONEXA C-LE 42 LM
C-LE 42 LM
L
160
42
M48x2
36
36
55
51
40.0
39
22
63
50
60
121.3
CONEXA C-LE 20 SM
C-LE 20 SM
S
400
20
M27x2
16
16
32
37
26.5
26
16
48
27
36
47.4
CONEXA C-LE 25 SM
C-LE 25 SM
S
250
25
M33x2
20
20
39
42
30.0
30
18
54
36
46
90.2
CONEXA C-LE 30 SM
C-LE 30 SM
S
160
30
M42x2
25
25
49
49
35.5
34
20
62
41
50
121.1
CONEXA C-LE 38 SM
C-LE 38 SM
S
160
38
M48x2
32
32
55
57
41.0
39
22
72
50
60
175.4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D