目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EVGE-R-WD - Standpipe adaptors
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_evge_r_wd_asmtab.prj},{NB=C-EVGE 42 LR WD },{BEZ1=EVGE 42 LR WD},{MAT=C},{DW=FKM},{BAU=L},{T=G1 1/2A},{D1=42},{D3=35.5},{D4=55},{L1=46.5},{L2=22},{S1=55},{S2=60},{PPATH=assemblies/c_evge_r_wd_asmtpl.prj},{KG=71.8},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
T
Thread
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EVGE 06 LR WD
C-EVGE 06 LR WD
L
315
G1/8A
6
3.5
14
24.5
8
14
14
2.4
CONEXA C-EVGE 08 LR WD
C-EVGE 08 LR WD
L
315
G1/4A
8
4.5
19
29.5
12
19
17
4.4
CONEXA C-EVGE 10 LR WD
C-EVGE 10 LR WD
L
315
G1/4A
10
7.0
19
27.5
12
19
19
4.7
CONEXA C-EVGE 12 LR WD
C-EVGE 12 LR WD
L
315
G3/8A
12
7.5
22
34.0
12
22
22
9.4
CONEXA C-EVGE 12 LR 1/4 W...
C-EVGE 12 LR 1/4 WD
L
315
G1/4A
12
7.0
19
28.5
12
19
22
6.5
CONEXA C-EVGE 12 LR 1/2 W...
C-EVGE 12 LR 1/2 WD
L
315
G1/2A
12
7.5
27
34.5
14
27
22
11.3
CONEXA C-EVGE 15 LR WD
C-EVGE 15 LR WD
L
315
G1/2A
15
11.0
27
32.0
14
27
27
13.7
CONEXA C-EVGE 18 LR WD
C-EVGE 18 LR WD
L
315
G1/2A
18
14.0
27
31.5
14
27
32
14.2
CONEXA C-EVGE 22 LR WD
C-EVGE 22 LR WD
L
160
G3/4A
22
18.0
32
32.5
16
32
36
20.2
CONEXA C-EVGE 28 LR WD
C-EVGE 28 LR WD
L
160
G1A
28
23.0
40
35.0
18
41
41
28.8
CONEXA C-EVGE 35 LR WD
C-EVGE 35 LR WD
L
160
G 1 1/4A
35
29.5
50
42.5
20
50
50
50.1
CONEXA C-EVGE 42 LR WD
C-EVGE 42 LR WD
L
160
G1 1/2A
42
35.5
55
46.5
22
55
60
71.8
CONEXA C-EVGE 06 SR WD
C-EVGE 06 SR WD
S
630
G1/4A
6
3.5
19
27.0
12
19
17
5.3
CONEXA C-EVGE 08 SR WD
C-EVGE 08 SR WD
S
630
G1/4A
8
4.5
19
29.5
12
19
19
6.4
CONEXA C-EVGE 10 SR WD
C-EVGE 10 SR WD
S
630
G3/8A
10
6.5
22
32.0
12
22
22
9.3
CONEXA C-EVGE 12 SR WD
C-EVGE 12 SR WD
S
630
G3/8A
16
7.5
22
34.0
12
22
24
10.0
CONEXA C-EVGE 12 SR 1/2 W...
C-EVGE 12 SR 1/2 WD
S
630
G1/2A
20
7.5
27
34.5
14
27
24
14.2
CONEXA C-EVGE 14 SR WD
C-EVGE 14 SR WD
S
630
G1/2A
14
9.5
27
36.5
14
27
27
15.7
CONEXA C-EVGE 16 SR WD
C-EVGE 16 SR WD
S
400
G1/2A
16
11.5
27
37.0
14
27
30
17.0
CONEXA C-EVGE 16 SR 3/4 W...
C-EVGE 16 SR 3/4 WD
S
400
G3/4A
16
11.5
32
39.0
16
32
30
23.4
CONEXA C-EVGE 20 SR WD
C-EVGE 20 SR WD
S
400
G3/4A
20
15.5
32
43.0
16
32
36
27.3
CONEXA C-EVGE 25 SR WD
C-EVGE 25 SR WD
S
400
G1A
25
18.0
40
48.0
18
41
46
49.3
CONEXA C-EVGE 30 SR WD
C-EVGE 30 SR WD
S
400
G 1 1/4A
30
23.0
50
51.0
20
50
50
69.1
CONEXA C-EVGE 38 SR WD
C-EVGE 38 SR WD
S
250
G1 1/2A
38
29.0
55
60.0
22
55
60
88.9
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D