目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCWR-L - 複動、單側活塞桿型 附開關
CKD
空壓氣缸
一般型氣缸
ISO6432 标准气缸SCWR系列
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scwr_series/scwr-l_asmtab.prj},{NB=SCWR-L-00-12-10-T0H-R(0)},{MODEL=SCWR-L},{MS=00},{BORE=12},{STROKE=10},{POS=0},{SWM=T0},{SLD=H},{LWL=},{SWP=R},{INFOTEXT=Product Info },{A=16},{B=10},{BF=17},{D=21.5},{E=18.0},{EE=M5},{G=10.1},{KV1=24},{KK=M6×1},{KW1=8},{BE=M16×1.5},{L1=9.000},{MR1=14.000},{CD1=6},{EW1=12.000},{F1=17.000},{MD=16},{MM=6},{D1=21.5},{E1=18.0},{QA=5.6},{T=3.6},{WF=22},{XC1=75.000},{X1=82.0},{CA1=105.000},{P=13.0},{P1=-},{P2=-},{PPATH=assemblies/scwr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
BF
[mm]
D
[mm]
E
[mm]
EE
ⁿ/ₐ
G
[mm]
J
[mm]
KV
[mm]
KK
ⁿ/ₐ
KW
[mm]
BE
ⁿ/ₐ
L
[mm]
MR
[mm]
CD
[mm]
EW
[mm]
F
[mm]
MD
[mm]
MM
[mm]
D1
D’
[mm]
E1
E‘
[mm]
QA
[mm]
QB
[mm]
T
[mm]
WF
[mm]
XC
[mm]
LL
[mm]
X
[mm]
CA
[mm]
RD
[mm]
HD
[mm]
GC
[mm]
GD
[mm]
P
[mm]
P1
[mm]
P2
Pθ
[°]
SCWR-L-00-8-10-T0H-R(0)
SCWR-L
8
12
7
13
17.5
14.9
M5
9.7
8.0
19
M4×0.7
-
M12×1.25
-
-
-
-
-
12
4
17.5
14.9
5.7
4.0
2.4
16
-
42.0
70
-
3.0
2.5
0.0
0.0
10.5
-
-
SCWR-L-00-10-10-T0H-R(0)
SCWR-L
10
12
7
13
17.5
14.9
M5
9.7
8.0
19
M4×0.7
-
M12×1.25
-
-
-
-
-
12
4
17.5
14.9
5.7
4.0
2.4
16
-
42.0
70
-
3.5
2.5
0.0
0.0
12.5
-
-
SCWR-L-00-12-10-T0H-R(0)
SCWR-L
12
16
10
17
21.5
18.0
M5
10.1
10.1
24
M6×1
-
M16×1.5
-
-
-
-
-
16
6
21.5
18.0
5.6
5.6
3.6
22
-
44.0
82
-
2.0
2.5
0.0
0.0
13.0
-
-
SCWR-L-00-16-10-T0H-R(0)
SCWR-L
16
16
10
17
21.5
18.0
M5
13.6
13.6
24
M6×1
-
M16×1.5
-
-
-
-
-
16
6
21.5
18.0
9.1
9.1
3.6
22
-
51.0
89
-
2.0
3.5
0.0
0.0
15.5
-
-
SCWR-L-00-20-10-T0H-R(0)
SCWR-L
20
20
13
14
32.0
27.0
G1/8
16.0
16.0
32
M8×1.25
-
M22×1.5
-
-
-
-
-
22
10
32.0
27.0
8.0
8.0
5.0
24
-
66.2
110.2
-
8.0
7.0
4.0
3.0
17.3
19.5
22
SCWR-L-00-25-10-T0H-R(0)
SCWR-L
25
22
17
16
34.0
30.0
G1/8
16.0
16.0
32
M10×1.25
-
M22×1.5
-
-
-
-
-
22
12
34.0
30.0
8.0
8.0
6.0
28
-
69.1
119.1
-
9.5
8.5
5.5
4.5
19.8
22
18
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D